Studio Shot

1312 mm (52 in)

Carriage Height
20.0 in
519.0 mm
Carriage Width
52.0 in
1312.0 mm
Carriage Weight
269.0 lb
122.0 kg

Product Specifications for 1312 mm (52 in)

See how 1312 mm (52 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the 1312 mm (52 in)

View More Offers