Studio Shot

1042 mm (41 in)

Carriage Height
19.0 in
1042.0 mm
Carriage Width
41.0 in
1042.0 mm
Carriage Weight
174.0 lb
79.0 kg

Product Specifications for 1042 mm (41 in)

See how 1042 mm (41 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the 1042 mm (41 in)

View More Offers