Studio Shot

1200 mm (47 in)

Fork Tine Length
47.0 in
1200.0 mm
Fork Tine Width
5.1 in
130.0 mm
Fork Tine Height
23.6 in
600.0 mm

Product Specifications for 1200 mm (47 in)

See how 1200 mm (47 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the 1200 mm (47 in)

View More Offers