Enclosure

Generator Set Enclosures WP and SA Enclosures D40-2LC to D60-4LC

Request A Price Find Dealer

Key Specs

Length
1972 mm - 2503 mm Package Lengths
1972 mm - 2503 mm Package Lengths
Width
1075 mm
1075 mm
Weight
80 kg - 137 kg Packaged Weights
80 kg - 137 kg Packaged Weights

Overview

Weather Protective and Sound Attenuated Enclosures

Product Specifications for WP and SA Enclosures D40-2LC to D60-4LC

Length 1972 mm - 2503 mm Package Lengths 1972 mm - 2503 mm Package Lengths
Width 1075 mm 1075 mm
Weight 80 kg - 137 kg Packaged Weights 80 kg - 137 kg Packaged Weights
Height 1378 mm to 2241 mm Packaged Heights 1378 mm to 2241 mm Packaged Heights

See how WP and SA Enclosures D40-2LC to D60-4LC compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Check out current offers for the WP and SA Enclosures D40-2LC to D60-4LC

View More Offers