GSH15B-H-5-500-S

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Units:
Capacity 0.65 yd³ 0.5 m³ Less
Weight 3186.0 lb 1445.0 kg Less
Maximum Lift Capacity 8818.0 lb 4000.0 kg Less
Height - Tines Closed 66.93 in 1700.0 mm Less
Height - Tines Open 53.94 in 1370.0 mm Less
Diameter - Tines Closed 59.05 in 1500.0 mm Less
Diameter - Tines Open 88.58 in 2250.0 mm Less
Ground Clearance - Tines Open 24.41 in 620.0 mm Less
Pin Diameter 2.76 in 70.0 mm Less
Width - Crosshead 4.49 in 114.0 mm Less
Overall Width 84.45 in 2145.0 mm Less
Maximum Opening 80.08 in 2034.0 mm Less