GSH15B-H-5-800-N

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Units:
Capacity 1.05 yd³ 0.8 m³ Less
Weight 3340.0 lb 1515.0 kg Less
Maximum Lift Capacity 8818.0 lb 4000.0 kg Less
Height - Tines Closed 74.41 in 1890.0 mm Less
Height - Tines Open 57.48 in 1460.0 mm Less
Diameter - Tines Closed 59.05 in 1500.0 mm Less
Diameter - Tines Open 100.0 in 2550.0 mm Less
Ground Clearance - Tines Open 27.95 in 710.0 mm Less
Pin Diameter 2.76 in 70.0 mm Less
Width - Crosshead 4.49 in 114.0 mm Less
Overall Width 95.67 in 2430.0 mm Less
Maximum Opening 92.36 in 2346.0 mm Less