GSH20B-H-4-600-N

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Units:
Capacity 0.75 yd³ 0.6 m³ Less
Weight 3472.0 lb 1575.0 kg Less
Maximum Lift Capacity 17637.0 lb 8000.0 kg Less
Height - Tines Closed 67.72 in 1720.0 mm Less
Height - Tines Open 56.69 in 1440.0 mm Less
Diameter - Tines Closed 68.31 in 1735.0 mm Less
Diameter - Tines Open 94.09 in 2390.0 mm Less
Ground Clearance - Tines Open 25.39 in 645.0 mm Less
Pin Diameter 3.15 in 80.0 mm Less
Width - Crosshead 5.91 in 150.0 mm Less
Overall Width 70.87 in 1800.0 mm Less
Maximum Opening 81.26 in 2064.0 mm Less