H35s

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Used for demolition and construction applications.

Units:
Energy Class 300.0 ft·lbf 407.0 J Less
Impact Frequency 600-1800 bpm 600-1800 bpm Less
Operating Weight - With Tool 287.0 lb 130.0 kg Less
Minimum Operating Pressure 1450.0 psi 100.0 bar Less
Minimum Carrier Weight 2430.0 lb 1102.0 kg Less
Optimal Hydraulic Flow 12-35 lpm (3-9 gpm) 12-35 lpm (3-9 gpm) Less
Tool Shaft Diameter 1.6 in 40.0 mm Less
Overall Width 12.0 in 300.0 mm Less
Overall Length 12.0 in 311.0 mm Less
Overall Height 34.0 in 860.0 mm Less
Height - Without Tool 25.0 in 620.0 mm Less

Application

Used in a wide range of construction and light demolition applications - such as breaking concrete sidewalks and driveways, pavement, roads, masonry, site prep and landscaping, and breaking frozen ground for utility repairs.

Silenced

Fully enclosed, silenced housing lowers overall noise level for a quieter, safer job site. Internal power cell is protected, designed and engineered to eliminate stress points.

Flat Top/Top-Mount Style

Flat top/top-mount style provides a larger work area and excellent operator visibility with a common footprint and hole pattern for optimum versatility. Top-mount style increases impact power by keeping breaker force and stick force in line. A top-mount bracket will transfer back significantly less recoil and bending stress into the end of the stick, resulting in reduced impact on machine structures. Full complement of mounting brackets is available to suite coupler or pin-on preference.

Auto Shut Off (ASO)

ASO instantly stops the piston when breaking through material, preventing blank firing, a key contributor to hammer wear. Internal stresses are reduced, hammer is protected regardless of operator skill level.

Tri-Suspension System

Tri-Suspension system comprises the suspension jacket, the upper and lower buffers. Suspension aligns power cell and gives manageable, smooth peformance.

Standing Height Grease Point

Standing height grease point makes required maintenance comfortable and easy to perform.

Easy to Tune & Maintain

Gas ports and valves are easy to check and charge while hammer is mounted to machine.

Ports Positioned for Hose Protection

Improved routing protects against force and dirt during impact, eliminating downtime.

Hammer Tools

Tools are heat-treated, matched to piston diameter and provide optimum mass to deliver full blow energy.