H115GC S

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Reliable and Durable Design

  • Cat� Hammers use up to 25 percent less fuel and are up to 27 percent more efficient.
  • The standard silencing feature, indicated by the �S� in the nomenclature, protects your operator and everyone near the jobsite.
  • It also allows you to work on jobsites where noise is regulated.
  • The power cell is protected by the fully enclosed housing.
  • The housing also prevents dust and debris from entering the bushing.
  • Enjoy fast service times and lower owning and operating costs with the simplified design.
  • Choose between top and side mount options to match your application.
  • Achieve consistent power and production over time with the gas fired design.
  • Cat Hammers are designed to work with our machines as a total solution and provide seamless hydraulic connectivity for maximum performance.
  • The Cat buffering system reduces vibration to the machine, improves noise suppression, and improved hammer durability.
  • Easy to Maintain

  • Achieve up to 18 percent lower maintenance costs with Cat� Hammers.
  • Easy and quick access to maintenance areas ensures the hammer always operates at its peak.
  • Spend more time working and less time on service.
  • Greasing can be performed quickly from one standing-height grease point.
  • Service the lower bushing in the field using simple hand tools.
  • Verify the gas charge of the hammer without removing it from your machine.
  • With the standard auto-lube system, your hammer is greased while it runs � saving you time and protecting your investment.
  • Easy to Operate

  • Protect against blank firing with automatic shut off.
  • This feature helps prevent damage to your machine and premature damage to your hammer by detecting when the hammer is not in contact with material.
  • Operator feel, and control is improved with an interlocking quad wear system which guides and supports the front head.
  • Select between high blow frequency and maximum power to get the performance you need to suit your application.
  • Easily adjust the piston stroke between long and short stroke positions to match application requirements.
  • You Are Supported

  • Go where the job takes you. The Cat Dealer Network is there to help when you need it.
  • Rely on Caterpillar for complete system support. Receive parts, service, and technical assistance for your machine, hammer, and hydraulics from a single source.
  • Overview

    Cat® Hammers make short work of your demolition, construction, and quarry needs. Combine the simple, lightweight design of the GC S Hammer series with the reliability, durability, and value you expect from Cat products. The result is a low cost per hour solution providing the consistent power and performance you need.

    Units:
    Impact Energy Class 2212.0 ft-lb 3000.0 J Less
    Blows per Minute 450-800 450-800 Less
    Maximum Operating Weight 2928.2 lb 1331.0 kg Less
    Minimum Operating Weight 2875.0 lb 1307.0 kg Less
    Maximum Carrier Weight 39683.0 lb 18.0 t Less
    Overall Height 2928.2 lb 18.0 kg Less
    Minimum Carrier Weight 28660.0 lb 13.0 t Less
    Tool Shaft Diameter NaN in 120.0 mm Less
    Maximum Operating Pressure 2465.0 psi 17000.0 kPa Less
    Operating Weight - With Tool 2465.0 psi 24.0 gal/min Less
    Minimum Operating Pressure 2175.0 psi 15000.0 kPa Less
    Operating Weight 2175.0 psi 120.0 mm Less
    Rated Flow - Maximum 32.0 gal/min 120.0 l/min Less
    Rated Flow - Minimum 24.0 gal/min 90.0 l/min Less