4203 mm (165 in)

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Used in industrial, construction and agricultural applications, to pick-up, carry and load a variety of materials and equipment.

Units:
Overall Width 30.0 in 758.0 mm Less
Maximum Load Rating 5362.0 lb 2432.0 kg Less
Maximum Horizontal Reach 154.0 in 3907.0 mm Less
Weight 1076.0 lb 488.0 kg Less
Overall Height 41.0 in 1035.0 mm Less
Extended Length 165.0 in 4203.0 mm Less
Retracted Length 102.0 in 2603.0 mm Less
Number of Adjustments 3 3 Less
Length Between Adjustments 32.0 in 800.0 mm Less
Interface Type Fusion™ Coupler Fusion™ Coupler Less

Application

Designed to pick up, carry and load a variety of materials and equipment. Also well suited for loading, carrying and setting trees and large shrubs in landscaping applications.

Heavy Duty Design

Heavy duty design provides extra rigidity and strength.

Telescoping Inner Boom

Telescoping inner boom is pre-drilled for easy positioning. Arm length can easily be manually adjusted with a locking pin to match job and loading conditions.

Heavy Duty Locking Clasp

Heavy duty locking clasp swivels full 360 degrees.

Extendable to Three Lengths

Extendable from face of coupler to three lengths - All with the ease of pulling a single pin.