Lifting Hook 5000 kg (11023 lb)

< Back

Overview

Lift and place objects quickly around the job site.

Units:
Overall Width 27.2 in 690.0 mm Less
Weight 216.1 lb 98.0 kg Less
Overall Height 38.7 in 982.0 mm Less
Interface Type IT Coupler IT Coupler Less
Maximum Load Rating 11023.1 lb 5000.0 kg Less
Maximum Horizontal Reach 19.7 in 500.0 mm Less