Studio Shot

3941 mm (155 in)

Overall Width
52.0 in
1316.0 mm
Maximum Load Rating
4618.7 lb
2095.0 kg
Maximum Horizontal Reach
84.0 in
2134.0 mm

Product Specifications for 3941 mm (155 in)

See how 3941 mm (155 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the 3941 mm (155 in)

View More Offers