Material Handling Arms

3937 mm (155 in) Material Handling Arm, IT

Maximum Load Rating
18995.0 lb
8616.0 kg
Retracted Length
79.0 in
2007.0 mm
Extended Length
155.0 in
3937.0 mm

Product Specifications for 3937 mm (155 in) Material Handling Arm, IT

See how 3937 mm (155 in) Material Handling Arm, IT compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the 3937 mm (155 in) Material Handling Arm, IT

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.