MP365 Demolition Jaw

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Cat® Multi-Processors accept multiple interchangeable jaws for a wide range of demolition tasks. Faster cycle times get your jobs done quicker. Greater power means taking on bigger jobs. Quick jaw change gives you the right tool for the task at hand, without slowing you down. All built on a durable, easy to maintain platform.

Performance

Units:
Cycle Time - Open 2.1 s 2.1 s Less
Cycle Time - Close 1.6 s 1.6 s Less
Crushing Force - Primary Cutter 820.0 Sh Ton 7298.0 kN Less
Crushing Force - Cutter Tip 459.0 Sh Ton 4086.0 kN Less
Crushing Force - Tooth Tip 228.0 Sh Ton 2031.0 kN Less

Hydraulic Requirements

Jaw Circuit - Max. Oil Pressure 5076.0 psi 350.0 bar Less
Jaw Circuit - Max. Oil Flow 450.0 gal/min 119.0 l/min Less
Rotation Circuit - Max. Oil Pressure 160.0 bar 2321.0 psi Less
Rotation Circuit - Max. Oil Flow 50.0 l/min 13.0 gal/min Less

Dimensions - Jaw

Jaw Depth 43.0 in 1089.0 mm Less
Cutter Length 9.0 in 225.0 mm Less
Jaw Opening - Maximum 54.0 in 1384.0 mm Less
Jaw Width - Fixed 7.0 in 187.0 mm Less
Jaw Width - Moveable 7.0 in 187.0 mm Less

Dimensions - Housing + Jaw

Length 105.0 in 2678.0 mm Less
Height 103.0 in 2626.0 mm Less
Width 43.0 in 1100.0 mm Less

Recommended Carrier Weight

Excavator Minimum 65 tons 65 tons Less
Excavator Maximum 90 tons 90 tons Less

Cycle Times are 50 Percent Faster

  • New speed booster technology dynamically shifts hydraulic force from speed to boost mode, automatically as you operate.
  • You’ll spend less time waiting for the jaw to open or close to contact, as the speed valve automatically adjusts to fast flow when there’s no load.
  • Maximum crushing/cutting force is applied as soon as the jaw contacts material.

Up to 19 Percent More Force

  • Process more per hour, ship more per shift, make more every day. Speed booster magnifies hydraulic force when the jaw contacts material, quickly making the cut.
  • Mount more power even on smaller excavators. Compact design keeps the center of gravity as close as possible to the machine.
  • Get maximum performance and total support with a complete Cat demolition solution. Programs for the MP are built into the Next Gen Cat operator display. Single point of support your entire system by your local Cat dealer.

Change Jaws in 15 Minutes

  • Innovative jaw locking enables a single operator to easily change jaws in 15 minutes or less. Requires only standard hand tools.
  • Simple and safe jaw changes are part of the design. Every jaw sits stable, even on the roughest work site, on the included jaw stand.
  • MP332 accepts these jaw types:
    • Concrete Cutter – outer jaw cracks concrete; inner shear jaw cuts steel
    • Demolition – opens wide to crack the largest concrete structures
    • Pulverizer – crushes concrete, separating the rebar
    • Shear – cuts structural steel, pipe, and cable

Durable and Maintainable

  • Protect your investment and maintain performance, quickly and economically. Jaws are protected with easily changed, individually replaceable wear parts.
  • Get more production time per cutter before replacement. Most cutting blades can be flipped in two ways, to use four different cutting edges.
  • Even when deep into debris, the cylinder rod is armored to prevent damage and the main cylinder body is protected inside the housing.