Performance
Cycle Time - Open | 1.9 s 1.9 s |
Cycle Time - Close | 1.3 s 1.3 s |
Crushing Force - Primary Cutter | 460 Sh Ton 4094 kN |
Crushing Force - Cutter Tip | 219 Sh Ton 1951 kN |
Crushing Force - Tooth Tip | 151 Sh Ton 1347 kN |
Cat® Multi-Processors accept multiple interchangeable jaws for a wide range of demolition tasks. Faster cycle times get your jobs done quicker. Greater power means taking on bigger jobs. Quick jaw change gives you the right tool for the task at hand, without slowing you down. All built on a durable, easy to maintain platform.
Cycle Time - Open | 1.9 s 1.9 s |
Cycle Time - Close | 1.3 s 1.3 s |
Crushing Force - Primary Cutter | 460 Sh Ton 4094 kN |
Crushing Force - Cutter Tip | 219 Sh Ton 1951 kN |
Crushing Force - Tooth Tip | 151 Sh Ton 1347 kN |
Jaw Circuit - Max. Oil Pressure | 350 bar 5076 psi |
Jaw Circuit - Max. Oil Flow | 280 gal/min 74 l/min |
Rotation Circuit - Max. Oil Pressure | 160 bar 2321 psi |
Rotation Circuit - Max. Oil Flow | 50 l/min 11 gal/min |
Jaw Depth | 36 in 909 mm |
Cutter Length | 8 in 200 mm |
Jaw Opening - Maximum | 42 in 1078 mm |
Jaw Width - Fixed | 6 in 140 mm |
Jaw Width - Moveable | 6 in 140 mm |
Length | 89 in 2253 mm |
Height | 79 in 1995 mm |
Width | 40 in 1005 mm |
Excavator Minimum | 32 tons 32 tons |
Excavator Maximum | 50 tons 50 tons |
Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.