Recommended Carrier Weight
Excavator Minimum | 65 tons 65 tons |
Excavator Maximum | 90 tons 90 tons |
Cat® Multi-Processors accept multiple interchangeable jaws for a wide range of demolition tasks. Faster cycle times get your jobs done quicker. Greater power means taking on bigger jobs. Quick jaw change gives you the right tool for the task at hand, without slowing you down. All built on a durable, easy to maintain platform.
Excavator Minimum | 65 tons 65 tons |
Excavator Maximum | 90 tons 90 tons |
Cycle Time - Open | 2.1 s 2.1 s |
Cycle Time - Close | 1.6 s 1.6 s |
Crushing Force - Tooth Tip | 222.0 Sh Ton 1977.0 kN |
Crushing Force - Cutter Tip | 411.0 Sh Ton 3655.0 kN |
Crushing Force - Primary Cutter | 557.0 Sh Ton 7193.0 kN |
Jaw Circuit - Max. Oil Pressure | 5076.0 psi 350.0 bar |
Jaw Circuit - Max. Oil Flow | 119.0 gal/min 450.0 l/min |
Rotation Circuit - Max. Oil Pressure | 2321.0 psi 160.0 bar |
Rotation Circuit - Max. Oil Flow | 13.0 gal/min 50.0 l/min |
Jaw Depth | 43.0 in 1089.0 mm |
Cutter Length | 9.0 in 225.0 mm |
Jaw Opening - Maximum | 50.0 in 1260.0 mm |
Jaw Width - Fixed | 26.0 in 659.0 mm |
Jaw Width - Moveable | 17.0 in 427.0 mm |
Length | 113.0 in 2869.0 mm |
Height | 98.0 in 2491.0 mm |
Width | 43.0 in 1100.0 mm |
Weight - Housing, Jaw and Bracket | 13547.0 lb 6145.0 kg |
Weight - Jaw Only | 7456.0 lb 3382.0 kg |
Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.