MP332 Tank Shear

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Cat® Multi-Processors accept multiple interchangeable jaws for a wide range of demolition tasks. Faster cycle times get your jobs done quicker. Greater power means taking on bigger jobs. Quick jaw change gives you the right tool for the task at hand, without slowing you down. All built on a durable, easy to maintain platform.

Performance

Units:
Cycle Time - Open 1.9 s 1.9 s Less
Cycle Time - Close 1.3 s 1.3 s Less
Cutting Force - Blade Tip 217.0 Sh Ton 1934.0 kN Less
Cutting Force - Blade Center 342.0 Sh Ton 3045.0 kN Less
Cutting Force - Blade Throat 792.0 Sh Ton 7048.0 kN Less

Hydraulic Requirements

Jaw Circuit - Max. Oil Pressure 5076.0 psi 35000.0 bar Less
Jaw Circuit - Max. Oil Flow 74.0 gal/min 280.0 l/min Less
Rotation Circuit - Max. Oil Pressure 2320.6 psi 16000.0 bar Less
Rotation Circuit - Max. Oil Flow 10.6 gal/min 40.0 l/min Less

Dimensions - Jaw

Jaw Depth 24.0 in 600.0 mm Less
Cutter Length 24.0 in 600.0 mm Less
Jaw Opening - Maximum 21.0 in 521.0 mm Less
Jaw Width - Fixed 15.0 in 390.0 mm Less
Jaw Width - Moveable 5.0 in 120.0 mm Less

Dimensions - Housing + Jaw

Width 40.0 in 1005.0 mm Less
Length 87.0 in 2200.0 mm Less
Height 78.0 in 1969.0 mm Less

Weight

Weight - Housing, Jaw and Bracket 8150.0 lb 3697.0 kg Less
Weight - Jaw Only 4447.0 lb 2017.0 kg Less

Recommended Carrier Weight

Excavator Minimum 32 tons 32 tons Less
Excavator Maximum 50 tons 50 tons Less

Cycle Times are 50 Percent Faster

  • New speed booster technology dynamically shifts hydraulic force from speed to boost mode, automatically as you operate.
  • You’ll spend less time waiting for the jaw to open or close to contact, as the speed valve automatically adjusts to fast flow when there’s no load.
  • Maximum crushing/cutting force is applied as soon as the jaw contacts material.

Up to 19 Percent More Force

  • Process more per hour, ship more per shift, make more every day. Speed booster magnifies hydraulic force when the jaw contacts material, quickly making the cut.
  • Mount more power even on smaller excavators. Compact design keeps the center of gravity as close as possible to the machine.
  • Get maximum performance and total support with a complete Cat demolition solution. Programs for the MP are built into the Next Gen Cat operator display. Single point of support your entire system by your local Cat dealer.

Change Jaws in 15 Minutes

  • Innovative jaw locking enables a single operator to easily change jaws in 15 minutes or less. Requires only standard hand tools.
  • Simple and safe jaw changes are part of the design. Every jaw sits stable, even on the roughest work site, on the included jaw stand.
  • MP332 accepts these jaw types:
    • Concrete Cutter – outer jaw cracks concrete; inner shear jaw cuts steel
    • Demolition – opens wide to crack the largest concrete structures
    • Pulverizer – crushes concrete, separating the rebar
    • Shear – cuts structural steel, pipe, and cable
    • Tank Shear – cuts at right angle on three sides, cleanly cutting tanks or plate steel
    • Universal – innovative design cuts steel and crushes concrete

Durable and Maintainable

  • Protect your investment and maintain performance, quickly and economically. Jaws are protected with easily changed, individually replaceable wear parts.
  • Get more production time per cutter before replacement. Most cutting blades can be flipped in two ways, to use four different cutting edges.
  • Even when deep into debris, the cylinder rod is armored to prevent damage and the main cylinder body is protected inside the housing.