Studio Shot

Rippers 950 mm (37 in)

Request A Price Click for Price

Key Specs

Shank Length
37.4 in
950 mm
Weight
372.6 lb
169 kg
Overall Length
31.3 in
795 mm

Overview

For land clearing or site preparation in rock, quarry work and similar high-impact digging applications. Combine with a coupler for Rip & Load productivity.

Product Specifications for 950 mm (37 in)

Shank Length 37.4 in 950 mm
Weight 372.6 lb 169 kg
Overall Length 31.3 in 795 mm
Width 16.5 in 420 mm
Tip Radius 44.1 in 1119 mm

See how 950 mm (37 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the 950 mm (37 in)

View More Offers