950 mm (37 in)

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

For land clearing or site preparation in rock, quarry work and similar high-impact digging applications. Combine with a coupler for Rip & Load productivity.

Units:
Shank Length 37.0 in 950.0 mm Less
Weight 373.0 lb 169.0 kg Less
Overall Length 31.0 in 795.0 mm Less
Width 17.0 in 420.0 mm Less
Tip Radius 44.0 in 1119.0 mm Less

Applications

Designed for land clearing or site preparation in rock, quarry work and similar high-impact digging applications.

Pin-On or Coupler

Available as pin-on, also works with several popular quick couplers.

Heavy Construction

Reinforced, one piece shank is made of Hardox® 400. Includes adjuster group and Cat® GET. Gussets on top plate designed to withstand side loads.

Serviceability

Teeth are common with Cat® buckets and thumbs.

Thumb Compatible

Curved shape works with existing thumbs.