System H 2m Milling Drum (6x2mm spacing)

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

System H micro milling drum features a 6mm spacing with a double hit for very fine milling finish to meet specific job specifications.

Units:
Milling Width 79.0 in 2010.0 mm Less
Tool Spacing 0.25 in 6.0 mm Less
Drum Diameter at Tips 42.2 in 1073.0 mm Less
Milling Depth (max) 2.0 in 50.0 mm Less
Number of Bits 672 672 Less
PN# of Rotor Gp with Coolant and Tools (Factory Installed) N/A N/A Less
PN# of Rotor Gp with Bits (Field installed) 263-4759 263-4759 Less

2-piece System

2 piece system with no tool holder. Features a weld-on hardened block and holder in a single piece.

Fine Milling Finish

Features a double hit 6mm spacing for a fine milling finish for surface removal, paint or coating removal, and grading corrections.

Good Tooth Retention

Provides good tooth retention when space around tooth is required for micro-mill rotors.