Rotors

System G 1.3m Milling Drum (15mm spacing)

Milling Width
51.0 in
1300.0 mm
Tool Spacing
0.6 in
15.0 mm
Drum Diameter at Tips
36.2 in
920.0 mm

Product Specifications for System G 1.3m Milling Drum (15mm spacing)

See how System G 1.3m Milling Drum (15mm spacing) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the System G 1.3m Milling Drum (15mm spacing)

View More Offers