System G 2m Milling Drum (15mm spacing)

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

System G standard milling drum for surface removal or complete removal of road surfaces.

Units:
Milling Width 79.0 in 2010.0 mm Less
Tool Spacing 0.6 in 15.0 mm Less
Drum Diameter at Tips 42.2 in 1073.0 mm Less
Milling Depth (max) 13.0 in 320.0 mm Less
Number of Bits 178 178 Less
PN# of Rotor Gp with Coolant and Tools (Factory Installed) 399-5679 399-5679 Less
PN# of Rotor Gp with Bits (Field installed) 394-6417 394-6417 Less

3-Piece Holder System

3-piece holder system with taper fit and roll pin back-up retention. Provides break away point for protection from object impacts.

Excellent Cutting Pattern

Legacy design known for excellent cutting pattern and thin flighting that allows great movement of material.

Tooth Removal Feature

Tooth access hole in the tool holder allowing for easy milling tooth removal.