Rotors

Soil Reclaimer Drum (2.4m)

Milling Width
96.0 in
2438.0 mm
Tool Spacing
0.45 in
11.5 mm
Drum Diameter at Tips
64.0 in
1625.0 mm

Product Specifications for Soil Reclaimer Drum (2.4m)

See how Soil Reclaimer Drum (2.4m) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the Soil Reclaimer Drum (2.4m)

View More Offers