4.4 m (14 ft)

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Units:
Working Width 168.0 in 4267.0 mm Less
Weight 3018.1 lb 1369.0 kg Less
Length 62.0 in 1574.0 mm Less
Moldboard Height 34.6 in 878.0 mm Less
Overall Height 44.4 in 1128.0 mm Less
Interface Type Fusion™ Coupler Fusion™ Coupler Less
Trip Edge Type Rubber With Trip Edge Rubber With Trip Edge Less
Trip Edge Height 7.6 in 193.5 mm Less
Trip Edge Quantity 2 2 Less
Overall Width 174.8 in 4439.0 mm Less

Adjustable Trip Edge System

Fitted with up to-two cutting edges, most Cat® Snow Pushes are equipped with a trip edge system incorporated in the base. The sectioned off moldboard springs back upon contact with unseen obstacles minimizing risk of damage to the Snow Push and machine. A no-trip rubber cutting edge option is available in 2.6 m (8 ft), 3.2 m (10 ft), and 3.8 m (12 ft) sizes that fit all models that utilize a Skid Steer Coupler.

Cutting Edge Options

Rubber or steel, bolt-on cutting edges are available for all size pushes. Rubber edges minimize damage to the surface being plowed while steel edges cut or throw hard packed snow or ice.

Streamlined Sidewall Design

Streamlined sidewall support in addition to the large torque tube across the moldboard, delivers long life and high performance in the most demanding of snow removal application. Outside box support is designed to minimize snow cling to the moldboard in addition to providing excellent support to the outer push sections.

Adjustable Skid Shoes

Adjustable skid shoes allow adjustability of cutting edge height to maintain a constant cutting edge depth.

Profiled Moldboard

Profiled moldboard design rolls and folds snow, maximizing capacity of the snow push and improving productivity by minimizing snow clinging to its surface.

Bolt-on Step

Bolt-on step provides safe and ergonomic access to machine cab that is easily replaceable if damaged.

Optional Back Drag

Optional back drag equipped with rubber edge allows snow to be pulled away from loading docks, doors, and other tight spaces.