Studio Shot

Tilt Rotate Systems TRS8

Request A Price Click for Price

Key Specs

Machine Class
7-10 Ton Mini Excavators
7-10 Ton Mini Excavators
Weight
793.7 lb
360 kg
Interface Options: Top-Bottom
S-50 / S-50
S-50 / S-50

Overview

Cat® Tiltrotators help you maneuver obstacles in your work area without the need for repositioning your machine.

Product Specifications for TRS8

Machine Class 7-10 Ton Mini Excavators 7-10 Ton Mini Excavators
Weight 793.7 lb 360 kg
Interface Options: Top-Bottom S-50 / S-50 S-50 / S-50
Overall Height 37.7 in 958 mm
Length 41.5 in 1053 mm
Overall Width 26.7 in 678 mm
Rotation Speed 7 Seconds per 1 Full Rotation 7 Seconds per 1 Full Rotation
Tilt Angle Range +/- 40 degrees left/right 40 degrees left/right
Maximum Bucket Capacity 17.7 ft³ 500 l
Maximum Bucket Width 59.1 in 1500 mm
Optimal Hydraulic Flow 45-75 L/min (12-20 gpm) 45-75 L/min (12-20 gpm)
Maximum Operating Pressure 3626 psi 25000 kPa
Required Hydraulics 1st Auxiliary 1st Auxiliary
Tilting Torque 19545 lb/ft 26499.5 N·m
Turning Torque 4867.9 lb/ft 6600 N·m
Grapple Gripping Force, Opened to Maximum 2000.8 ft·lbf 8.9 kN
Grapple Maximum Lifting Capacity 1102.3 lb 500 kg
Grapple Maximum Opening 23.6 in 600 mm
Grapple Length 12.4 in 316 mm

See how TRS8 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Check out current offers for the TRS8

View More Offers