Tilt Rotate Systems TRS8

Request A Price Click for Price

Key Specs

Machine Class
7-10 Ton Mini Excavators
7-10 Ton Mini Excavators
Weight
683.4 lb
310 kg
Interface Options: Top-Bottom
S-50 / S-50
S-50 / S-50

Overview

Cat® Tiltrotators help you maneuver obstacles in your work area without the need for repositioning your machine.

Product Specifications for TRS8

Machine Class 7-10 Ton Mini Excavators 7-10 Ton Mini Excavators
Weight 683.4 lb 310 kg
Interface Options: Top-Bottom S-50 / S-50 S-50 / S-50
Overall Height 37.2 in 945 mm
Length 23.9 in 608 mm
Overall Width 26.7 in 678 mm
Rotation Speed 7 Seconds per 1 Full Rotation 7 Seconds per 1 Full Rotation
Tilt Angle Range +/- 40 degrees left/right 40 degrees left/right
Maximum Bucket Capacity 17.7 ft³ 500 l
Maximum Bucket Width 59.1 in 1500 mm
Optimal Hydraulic Flow 45-75 L/min (12-20 gpm) 45-75 L/min (12-20 gpm)
Maximum Operating Pressure 3626 psi 25000 kPa
Required Hydraulics 1st Auxiliary 1st Auxiliary
Tilting Torque 19545 lb/ft 26499.5 N·m
Turning Torque 4867.9 lb/ft 6600 N·m

See how TRS8 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the TRS8

View More Offers