Studio Shot

Tilt Rotate Systems TRS6

Request A Price Click for Price

Key Specs

Machine Class
6 Ton Mini Excavators
6 Ton Mini Excavators
Weight
540.1 lb
245 kg
Interface Options: Top-Bottom
Pin On (Pin Grabber) / S-40
Pin On (Pin Grabber) / S-40

Overview

Cat® Tiltrotators help you maneuver obstacles in your work area without the need for repositioning your machine.

Product Specifications for TRS6

Machine Class 6 Ton Mini Excavators 6 Ton Mini Excavators
Weight 540.1 lb 245 kg
Interface Options: Top-Bottom Pin On (Pin Grabber) / S-40 Pin On (Pin Grabber) / S-40
Overall Height 32.2 in 819 mm
Length 24 in 609 mm
Overall Width 22.6 in 574 mm
Rotation Speed 7 Seconds per 1 Full Rotation 7 Seconds per 1 Full Rotation
Tilt Angle Range +/- 40 degrees left/right 40 degrees left/right
Maximum Bucket Capacity 8.8 ft³ 250 l
Maximum Bucket Width 47.2 in 1200 mm
Optimal Hydraulic Flow 45-80 L/min (12-21 gpm) 45-80 L/min (12-21 gpm)
Maximum Operating Pressure 3626 psi 25000 kPa
Required Hydraulics 1st Auxiliary 1st Auxiliary
Tilting Torque 10627 lb/ft 14408.3 N·m
Turning Torque 2876.5 lb/ft 3900 N·m
Grapple Gripping Force, Opened to Maximum 1596.1 ft·lbf 7.1 kN
Grapple Maximum Lifting Capacity 661.4 lb 300 kg
Grapple Maximum Opening 16.3 in 414 mm
Grapple Length 9.2 in 233 mm

See how TRS6 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Check out current offers for the TRS6

View More Offers