TRS10 - S60 top, S60 bottom configuration

Tilt Rotate Systems TRS10 Tiltrotator: 516-6765

Request A Price Find Dealer

Key Specs

Machine Class
11-16 ton Excavators
11-16 ton Excavators
Weight
937 lb
425 kg
Interface Options: Top-Bottom
S60 / S60
S60 / S60

Overview

Cat® Tiltrotators help you get the job done faster with the quality you expect from Cat products. Integrated to your excavator, Tiltrotators are productive, easy-to-use, and add value to your operation. Tiltrotators are a versatile solution providing enhancements to your operation.

Product Specifications for TRS10 Tiltrotator: 516-6765

Machine Class 11-16 ton Excavators 11-16 ton Excavators
Weight 937 lb 425 kg
Interface Options: Top-Bottom S60 / S60 S60 / S60
Overall Height 41.14 in 1045 mm
Length 27.76 in 705 mm
Overall Width 28.54 in 725 mm
Rotation Speed 7 seconds, per 1 full rotation 7 seconds, per 1 full rotation
Tilt Angle Range +/- 40° Left/Right 40° Left/Right
Maximum Bucket Capacity 1.05 yd³ 0.8 m³
Maximum Bucket Width 63 in 1600 mm

See how TRS10 Tiltrotator: 516-6765 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Check out current offers for the TRS10 Tiltrotator: 516-6765

View More Offers