Tilt Rotate Systems TRS10 Tiltrotator: 516-6766

Request A Price Find Dealer

Key Specs

Machine Class
11-16 ton Excavators
11-16 ton Excavators
Weight
1036 lb
470 kg
Interface Options: Top-Bottom
Pin-on / S60
Pin-on / S60

Overview

Cat® Tiltrotators help you get the job done faster with the quality you expect from Cat products. Integrated to your excavator, Tiltrotators are productive, easy-to-use, and add value to your operation. Tiltrotators are a versatile solution providing enhancements to your operation.

Product Specifications for TRS10 Tiltrotator: 516-6766

Machine Class 11-16 ton Excavators 11-16 ton Excavators
Weight 1036 lb 470 kg
Interface Options: Top-Bottom Pin-on / S60 Pin-on / S60
Overall Height 40.55 in 1030 mm
Length 31.69 in 805 mm
Overall Width 35.24 in 895 mm
Rotation Speed 7 seconds, per 1 full rotation 7 seconds, per 1 full rotation
Tilt Angle Range +/- 40° Left/Right 40° Left/Right
Maximum Bucket Capacity 1.05 yd³ 0.8 m³
Maximum Bucket Width 63 in 1600 mm

See how TRS10 Tiltrotator: 516-6766 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the TRS10 Tiltrotator: 516-6766

View More Offers