TRS18 - S70 top, S70 bottom configuration

Tilt Rotate Systems TRS18 Tiltrotator: 516-6779

Request A Price Find Dealer

Key Specs

Machine Class
18-24 ton Excavators
18-24 ton Excavators
Weight
1468 lb
666 kg
Interface Options: Top-Bottom
S70 / S70
S70 / S70

Overview

Cat® Tiltrotators help you get the job done faster with the quality you expect from Cat products. Integrated to your excavator, Tiltrotators are productive, easy-to-use, and add value to your operation. Tiltrotators are a versatile solution providing enhancements to your operation.

Product Specifications for TRS18 Tiltrotator: 516-6779

Machine Class 18-24 ton Excavators 18-24 ton Excavators
Weight 1468 lb 666 kg
Interface Options: Top-Bottom S70 / S70 S70 / S70
Overall Height 46.85 in 1190 mm
Length 31.5 in 800 mm
Overall Width 37.8 in 960 mm
Rotation Speed 7 seconds, per 1 full rotation 7 seconds, per 1 full rotation
Tilt Angle Range +/- 40° Left/Right 40° Left/Right
Maximum Bucket Capacity 1.44 yd³ 1.1 m³
Maximum Bucket Width 71 in 1800 mm

See how TRS18 Tiltrotator: 516-6779 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Check out current offers for the TRS18 Tiltrotator: 516-6779

View More Offers