Tilt Rotate Systems TRS18 Tiltrotator: 516-6780

Request A Price Find Dealer

Key Specs

Machine Class
18-24 ton Excavators
18-24 ton Excavators
Weight
1503 lb
682 kg
Interface Options: Top-Bottom
Pin-on / S70
Pin-on / S70

Overview

Cat® Tiltrotators help you get the job done faster with the quality you expect from Cat products. Integrated to your excavator, Tiltrotators are productive, easy-to-use, and add value to your operation. Tiltrotators are a versatile solution providing enhancements to your operation.

Product Specifications for TRS18 Tiltrotator: 516-6780

Machine Class 18-24 ton Excavators 18-24 ton Excavators
Weight 1503 lb 682 kg
Interface Options: Top-Bottom Pin-on / S70 Pin-on / S70
Overall Height 47.24 in 1200 mm
Length 34.45 in 875 mm
Overall Width 34.25 in 870 mm
Rotation Speed 7 seconds, per 1 full rotation 7 seconds, per 1 full rotation
Tilt Angle Range +/- 40° Left/Right 40° Left/Right
Maximum Bucket Capacity 1.44 yd³ 1.1 m³
Maximum Bucket Width 71 in 1800 mm

See how TRS18 Tiltrotator: 516-6780 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the TRS18 Tiltrotator: 516-6780

View More Offers