TRS10 - HCS60 top, S60 bottom configuration

Tilt Rotate Systems TRS10 Tiltrotator: 605-4735

Request A Price Find Dealer

Key Specs

Machine Class
11-16
11-16
Weight
1082 lb
491 kg
Interface Options: Top-Bottom
HCS60 / S60
HCS60 / S60

Overview

Cat® Tiltrotators help you get the job done faster with the quality you expect from Cat products. Integrated to your excavator, Tiltrotators are productive, easy-to-use, and add value to your operation. Tiltrotators are a versatile solution providing enhancements to your operation.

Product Specifications for TRS10 Tiltrotator: 605-4735

Machine Class 11-16 11-16
Weight 1082 lb 491 kg
Interface Options: Top-Bottom HCS60 / S60 HCS60 / S60
Rotation Speed 7 seconds, per 1 full rotation 7 seconds, per 1 full rotation
Tilt Angle Range +/- 40° Left/Right 40° Left/Right
Maximum Bucket Capacity 1.05 yd³ 0.8 m³
Maximum Bucket Width 63 in 1600 mm
Optimal Hydraulic Flow 91 L/min (24 gpm) 91 L/min (24 gpm)
Maximum Operating Pressure 3626 psi 25000 kPa
Tilting Torque 28470 lb/ft 38600 N·m
Turning Torque 5635 lb/ft 7640 N·m

See how TRS10 Tiltrotator: 605-4735 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the TRS10 Tiltrotator: 605-4735

View More Offers