Tilt Rotate Systems TRS14 Tiltrotator: 605-4768

Request A Price Find Dealer

Key Specs

Machine Class
14-19
14-19
Interface Options: Top-Bottom
Pin-on / HCS65
Pin-on / HCS65
Rotation Speed
7 seconds, per 1 full rotation
7 seconds, per 1 full rotation

Overview

Cat® Tiltrotators help you get the job done faster with the quality you expect from Cat products. Integrated to your excavator, Tiltrotators are productive, easy-to-use, and add value to your operation. Tiltrotators are a versatile solution providing enhancements to your operation.

Product Specifications for TRS14 Tiltrotator: 605-4768

Machine Class 14-19 14-19
Interface Options: Top-Bottom Pin-on / HCS65 Pin-on / HCS65
Rotation Speed 7 seconds, per 1 full rotation 7 seconds, per 1 full rotation
Tilt Angle Range +/- 40° Left/Right 40° Left/Right
Maximum Bucket Capacity 1.31 yd³ 1 m³
Maximum Bucket Width 68 in 1700 mm
Optimal Hydraulic Flow 111 L/min (29 gpm) 111 L/min (29 gpm)
Maximum Operating Pressure 3626 psi 25000 kPa
Tilting Torque 33264 lb/ft 45100 N·m
Turning Torque 7044 lb/ft 9550 N·m

See how TRS14 Tiltrotator: 605-4768 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the TRS14 Tiltrotator: 605-4768

View More Offers