Tilt Rotate Systems TRS18 Tiltrotator: 605-4772

Request A Price Find Dealer

Key Specs

Machine Class
18-25
18-25
Interface Options: Top-Bottom
HCS70 / S70
HCS70 / S70
Rotation Speed
7 seconds, per 1 full rotation
7 seconds, per 1 full rotation

Overview

Cat® Tiltrotators help you get the job done faster with the quality you expect from Cat products. Integrated to your excavator, Tiltrotators are productive, easy-to-use, and add value to your operation. Tiltrotators are a versatile solution providing enhancements to your operation.

Product Specifications for TRS18 Tiltrotator: 605-4772

Machine Class 18-25 18-25
Interface Options: Top-Bottom HCS70 / S70 HCS70 / S70
Rotation Speed 7 seconds, per 1 full rotation 7 seconds, per 1 full rotation
Tilt Angle Range +/- 40° Left/Right 40° Left/Right
Maximum Bucket Capacity 1.44 yd³ 1.1 m³
Maximum Bucket Width 71 in 1800 mm
Optimal Hydraulic Flow 121 L/min (32 gpm) 121 L/min (32 gpm)
Maximum Operating Pressure 3626 psi 25000 kPa
Tilting Torque 41746 lb/ft 56600 N·m
Turning Torque 7044 lb/ft 9550 N·m

See how TRS18 Tiltrotator: 605-4772 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the TRS18 Tiltrotator: 605-4772

View More Offers