Tilt Rotate Systems TRS23 Tiltrotator: 605-4781

Request A Price Find Dealer

Key Specs

Machine Class
23-35
23-35
Interface Options: Top-Bottom
HCS80 / HCS80
HCS80 / HCS80
Rotation Speed
8 seconds, per 1 full rotation
8 seconds, per 1 full rotation

Overview

Cat® Tiltrotators help you get the job done faster with the quality you expect from Cat products. Integrated to your excavator, Tiltrotators are productive, easy-to-use, and add value to your operation. Tiltrotators are a versatile solution providing enhancements to your operation.

Product Specifications for TRS23 Tiltrotator: 605-4781

Machine Class 23-35 23-35
Interface Options: Top-Bottom HCS80 / HCS80 HCS80 / HCS80
Rotation Speed 8 seconds, per 1 full rotation 8 seconds, per 1 full rotation
Tilt Angle Range +/- 40° Left/Right 40° Left/Right
Maximum Bucket Capacity 2.09 yd³ 1.6 m³
Maximum Bucket Width 79 in 2000 mm
Optimal Hydraulic Flow 134 L/min (35 gpm) 134 L/min (35 gpm)
Maximum Operating Pressure 3626 psi 25000 kPa
Tilting Torque 47720 lb/ft 64700 N·m
Turning Torque 8806 lb/ft 11940 N·m

See how TRS23 Tiltrotator: 605-4781 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the TRS23 Tiltrotator: 605-4781

View More Offers