725 articulated truck bare chassis can be customized for your application

Articulated Truck Bare Chassis 725 Bare Chassis

Request A Price Find Dealer

Key Specs

Standard Wheel Base
156.7 in
3979 mm
Rated Payload
61200 lb
27760 kg
Engine Model
Cat® C13B
Cat® C13B

Overview

Customization to Work for Your Application.

The Cat® OEM 725 Bare Chassis is a strong, durable Cat C13B engine platform with a U.S. EPA Tier 4 Final/EU Stage IV engine emission solution. Advanced Productivity Electronics Control Strategy (APECS) delivers a smooth shifting transmission, improving acceleration with higher productivity.

Cat chassis are the right choice for specialty truck bodies (coal, trash), water trucks, fuel and lube, service vehicles, container carriers, hook lifts, and other machine derivatives. These specialty machines have proven themselves in construction, industrial, waste, material handling, quarry, and mining projects worldwide.

Benefits

IMPROVED PERFORMANCE

Increased productivity, improved acceleration and speed performance increase on grades lead to improved performance.

IMPROVED OPERATOR COMFORT

Quieter, more spacious cab with improved visibility helps operators work more productively throughout the day.

LESS OPERATOR INPUT

A uniquely combined hoist and transmission lever allows for easy operation which suits a wide range of operator experience.

Product Specifications for 725 Bare Chassis

Standard Wheel Base 156.7 in 3979 mm
Rated Payload 61200 lb 27760 kg
Engine Model Cat® C13B Cat® C13B
Gross Power - SAE J1995:2014 352 hp 263 kW
Net Power - SAE J1349:2011 331 hp 257 kW
Net Power - ISO 14396 334 hp 259 kW
Bore 5.1 in 130 mm
Stroke 6.2 in 157 mm
Displacement 763 in³ 12.5 l
Peak Engine Torque Speed 1200 r/min 1200 r/min
Peak Engine Torque Net (SAE J1349) 1263 ft·lbf 1712 N·m
Peak Engine Torque Gross (SAE J1995) 1431 lb/ft 1941 N·m
No Engine De-rating Required Below 12500 ft 3810 m
Lock to Lock 4.75 seconds at 60 rpm 4.75 seconds at 60 rpm
Forward - 1 5 mile/h 8 km/h
Forward - 2 9 mile/h 15 km/h
Forward - 3 14 mile/h 22 km/h
Forward - 4 21 mile/h 34 km/h
Forward - 5 29 mile/h 47 km/h
Forward - 6 34 mile/h 55 km/h
Reverse - 1 6 mile/h 9 km/h
Fuel Tank 105.7 gal (US) 400 l
Cooling System 21.9 gal (US) 83 l
Hydraulic System 32.5 gal (US) 123 l
Engine Crankcase 11.4 gal (US) 43 l
Transmission 12.4 gal (US) 47 l
Output Transfer Gear Box 6.6 gal (US) 25 l
Final Drive - Each 33 gal (US) 125 l
DEF Tank 9 gal (US) 34 l
Brakes ISO 3450:2011 ISO 3450:2011
Cab - FOPS ISO 3449:2005 Level II ISO 3449:2005 Level II
Cab - ROPS ISO 3471:2008 ISO 3471:2008
Steering ISO 5010:2019 ISO 5010:2019
Turning Dimensions - Aisle Width 210 in 5332 mm
Turning Dimensions - SAE Turning Radius 294 in 7470 mm
Turning Dimensions - Steer Angle - Left/Right 45 ° 45 °
Turning Dimensions - Clearance Radius 318 in 8075 mm
Turning Dimensions - Inside Radius 153 in 3879 mm
Note Dimensions are for machines equipped with 23.5R25 tires. Dimensions are for machines equipped with 23.5R25 tires.

725 Bare Chassis Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

For more information on 725 Bare Chassis options, please contact Caterpillar OEM Solutions at oem_solutions@cat.com.

OPERATOR ENVIRONMENT

  • Retractable belt: Operator seat and second seat
  • Liquid Crystal Display (LCD):
    – Alert indicator
    – Selected gear and direction
    – Speed or auto shift
    – Review Operation and Maintenance Manual (OMM)
    – Primary steering failure warning
    – Seat belt warning
    – Secondary steering failure warning
    – Diesel Particulate Filter (DPF) regeneration filter
    – Machine Security System (MSS) ready
    – Secondary steering energy source engaged
    – Hour meter
    – Retarder active
  • Combined gear selection and hoist control lever
  • Mirrors: exterior
  • Tilt and telescopic steering wheel
  • Windows opening both sides, tinted
  • Machine operation monitoring system includes:
    – Action lamp
    – Engine oil pressure
    – Primary steering system
    – Left and right turn signal
    – High beam
    – Coolant temperature
    – Tachometer
    – Parking brake
    – Fuel level
    – Transmission oil temperature
    – Brake system
    – Transmission hold
    – Hoist control
    – Hydraulic system
    – Charging system
    – Retarder
    – Transmission fault
    – Traction control system
    – Check engine lamp
  • Adjustable air vents
  • Sun visor
  • Seats:
    – Operator: fully adjustable, air suspension
    – Trainer: padded with lap belt
  • Storage:
    – Cup holder
    – Flask receptacle
    – Under seat storage
    – Door pocket
    – Behind operator seat storage
    – Coat hook
  • Glass windows:
    – Front, laminated and tinted
    – Sides and rear, toughened and tinted
  • Windshield wiper and washer, two speed, intermittent (front)
  • Heater and defroster with four-speed fan
  • Touchscreen display incorporating the rearview camera video feed
  • Secondary steering – electro hydraulic
  • Air conditioning

CAT TECHNOLOGIES

  • Cat Detect with Stability Assist
  • VisionLink
  • Push to Start with Operator ID
  • Product Link Cellular PLE643

ELECTRICAL AND LIGHTING

  • Electrical system: 24-volt, 5A 24- to 12-volt converter
  • Lighting systems:
    – Cab interior
    – Two head lamps
    – Two width marker
    – Two reversing
    – Work light/cab access light
    – Two stop/tail lights
    – Front and rear direction indicators
  • Horn
  • Main disconnect switch
  • Batteries (two) maintenance free
  • Remote starting receptacle (cables not included)
  • Daylight running lights
  • LED Rear Step Lights

POWERTRAIN

  • Differentials: standard with automatic clutched inter- and cross-axle differential locks
  • Auto shift six-speed forward and single speed reverse transmission
  • Cat Clean Emission Module (CEM) and exhaust aftertreatment package
  • Dual circuit oil immersed, enclosed brakes – all wheels
  • Three axle, six-wheel drive
  • Cat C13B engine
  • Retarder: engine compression brake
  • CX31 transmission

SAFETY

  • ROPS/FOPS cab
  • Rearview camera
  • Reverse alarm
  • Machine Speed Limiting
  • Dynamic Rollover Protection

GUARDS

  • Radiator
  • Crankcase
  • Rear window

OTHER EQUIPMENT

  • Sound suppression (standard in some countries)
  • Vandalism protection: lockable caps
  • S·O·S sampling valves
  • Tires, six 23.5R25

725 Bare Chassis Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Single-speed rear wiper
  • Seat, heated/cooled
  • Secondary display for multi-view camera
  • Operator seat belt, four-point
  • Mirrors, heated motorized
  • Window blinds
  • Infrared glass – high ambient cab

CAT TECHNOLOGIES

  • Product Link Dual PLE683
  • Cat Payload monitoring system
  • Operator Coaching

ELECTRICAL AND LIGHTING

  • Cold weather start attachment (2 additional batteries)
  • LED Rear Work Lights
  • Roof mounted LED work lights
  • Flashing LED beacon
  • Engine block heater
  • Ether start

SAFETY

  • Seat belt, 4-point harness
  • Multi-view camera with object detection

OTHER EQUIPMENT

  • Auto lube installation for automatic greasing of bearings
  • Fast fuel fill
  • Mud flaps: wheel arch and body mounted with transportation tiebacks
  • Wheel chocks
  • Cold weather coolant –51° C (–60° F)
  • Fuel additive, anti-waxing

See how 725 Bare Chassis compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

725 Bare Chassis

Water Truck

Service Truck

Specialty Applications

Forestry Applications

725 Bare Chassis
Water Truck
Service Truck
Specialty Applications
Forestry Applications

CONEXPO 2014 | Articulated Truck Bare Chassis Showcased

Smith Gap Landfill Depends on Cat® Articulated Truck

McElroy Plant Realizes Savings with Cat® Articulated Truck Hauling

OEM Solutions Spotlight - Klein Products Inc.

Distant Thunder | Ground Force Machines at Black Thunder Mine

CONEXPO 2014 | Articulated Truck Bare Chassis Showcased
Smith Gap Landfill Depends on Cat® Articulated Truck
McElroy Plant Realizes Savings with Cat® Articulated Truck Hauling
OEM Solutions Spotlight - Klein Products Inc.
Distant Thunder | Ground Force Machines at Black Thunder Mine

360 View
360 View

Check out current offers for the 725 Bare Chassis

View More Offers