< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat 730C2, with a 17 m3 (23 yd3) 28 tonnes (31 tons) capacity, offers demonstrated reliability and durability, high performance and productivity, superior operator comfort and lower operating costs. Updating the successful 730C to include all axle enclosed wet brakes makes the 730C2 a more attractive proposition for our customers. Class leading levels of performance and operator comfort make for a productive machine all day long.

Engine

Units:
Engine Model Cat C13 ACERT Cat C13 ACERT Less
Bore 5.1 in 130.0 mm Less
Stroke 6.2 in 157.0 mm Less
Displacement 762.8 in³ 12.5 l Less
Engine Model - U.S. EPA Tier 4 Final/EU Stage IV Cat® C13 ACERT™ Cat® C13 ACERT™ Less
Gross Power - SAE J1995 375.0 HP 280.0 kW Less
Net Power - ISO 14396 370.0 HP 276.0 kW Less
Net Power - SAE J1349 367.0 HP 274.0 kW Less
No Engine De-rating Below 12500.0 ft 3810.0 m Less
Peak Engine Torque Gross (SAE J1995) 1579.0 ft·lbf 2141.0 N·m Less
Peak Engine Torque Net (SAE J1349) 1564.0 ft·lbf 2120.0 N·m Less
Peak Engine Torque Speed 1200.0 r/min 1200.0 r/min Less
Emissions The reference to Tier 4 Final/Stage IV includes U.S. EPA Tier 4 Final, EU Stage IV, Japan 2014 (Tier 4 Final), as well as Korea Tier 4 Final emission standards. The reference to Tier 4 Final/Stage IV includes U.S. EPA Tier 4 Final, EU Stage IV, Japan 2014 (Tier 4 Final), as well as Korea Tier 4 Final emission standards. Less
Note (1) The power ratings apply at rated speed of 1,800 rpm when tested under the conditions for the specified standard. The power ratings apply at rated speed of 1,800 rpm when tested under the conditions for the specified standard. Less
Note (2) The net power advertised is the power available at the flywheel when the engine is equipped with alternator, air cleaner, muffler and fan at minimum speed. The net power advertised is the power available at the flywheel when the engine is equipped with alternator, air cleaner, muffler and fan at minimum speed. Less
Note (3) Net power when the fan is at maximum speed is 254 kW (341 hp) per the SAE reference conditions. Net power when the fan is at maximum speed is 254 kW (341 hp) per the SAE reference conditions. Less
Note (4) DEF used in Cat SCR systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241-1. ISO 22241-1 requirements are met by many brands of DEF, including those that carry the AdBlue or API certifications. DEF used in Cat SCR systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241-1. ISO 22241-1 requirements are met by many brands of DEF, including those that carry the AdBlue or API certifications. Less

Weights

Rated Payload 31.0 t 28.0 ton (US) Less

Body Capacities

Heaped (SAE 2:1) 23.0 yd³ 17.5 m³ Less
Struck 17.4 yd³ 13.3 m³ Less
Tailgate Heaped SAE 2:1 24.6 yd³ 18.8 m³ Less
Tailgate Struck 18.2 yd³ 13.9 m³ Less

Transmission

Forward - 1 5.0 mile/h 8.0 km/h Less
Forward - 2 9.0 mile/h 15.0 km/h Less
Forward - 3 14.0 mile/h 22.0 km/h Less
Forward - 4 21.0 mile/h 34.0 km/h Less
Forward - 5 29.0 mile/h 47.0 km/h Less
Forward - 6 34.0 mile/h 55.0 km/h Less
Reverse - 1 6.0 mile/h 9.0 km/h Less

Sound Levels

Interior Cab 76.0 dB(A) 76.0 dB(A) Less
Note (1) The operator sound exposure Leq (equivalent sound pressure level) measured according to the work cycle procedures specified in ANSI/SAE J1166 OCT98 is 76 dB(A), for the cab offered by Caterpillar, when properly installed and maintained and tested with the doors and windows closed. The operator sound exposure Leq (equivalent sound pressure level) measured according to the work cycle procedures specified in ANSI/SAE J1166 OCT98 is 76 dB(A), for the cab offered by Caterpillar, when properly installed and maintained and tested with the doors and windows closed. Less
Note (2) Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in noisy environments. Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in noisy environments. Less

Operating Weights

Center Axle - Empty 9987.0 lb 4530.0 kg Less
Center Axle - Loaded 37236.0 lb 16890.0 kg Less
Center Axle - Rated Load 27249.0 lb 12360.0 kg Less
Front Axle - Empty 32882.0 lb 14915.0 kg Less
Front Axle - Loaded 40113.0 lb 18195.0 kg Less
Front Axle - Rated Load 7231.0 lb 3280.0 kg Less
Rear Axle - Empty 9436.0 lb 4280.0 kg Less
Rear Axle - Loaded 36685.0 lb 16640.0 kg Less
Rear Axle - Rated Load 27249.0 lb 12360.0 kg Less
Total - Empty 52305.0 lb 23725.0 kg Less
Total - Loaded 114034.0 lb 51725.0 kg Less
Total - Rated Load 61729.0 lb 28000.0 kg Less

Service Refill Capacities

Fuel Tank 108.8 gal (US) 412.0 l Less
Cooling System 21.9 gal (US) 83.0 l Less
Hydraulic System 29.1 gal (US) 110.0 l Less
Engine Crankcase 10.0 gal (US) 38.0 l Less
Transmission 12.4 gal (US) 47.0 l Less
Final Drives/Differential 33.0 gal (US) 125.0 l Less
Output Transfer Gear Box 6.3 gal (US) 24.0 l Less
DEF Tank 5.2 gal (US) 20.0 l Less

Body Hoist

Raise Time 12.0 s 12.0 s Less
Lower Time 8.0 s 8.0 s Less

Steering

Lock to Lock 4.75 seconds @ 60 rpm 4.75 seconds @ 60 rpm Less

Standards

Brakes ISO 3450 – 2011 ISO 3450 – 2011 Less
Cab - FOPS ISO 3449 Level II – 2005 ISO 3449 Level II – 2005 Less
Cab - ROPS ISO 3471 – 2008 ISO 3471 – 2008 Less
Steering ISO 5010 – 2007 ISO 5010 – 2007 Less

Body Plate

Type High strength Brinell HB450 wear resistant steel High strength Brinell HB450 wear resistant steel Less

Turning Circle

Note Dimensions are for machines equipped with 23.5R25 tires. Dimensions are for machines equipped with 23.5R25 tires. Less
Turning Dimensions - Aisle Width 210.0 in 5332.0 mm Less
Turning Dimensions - Clearance Radius 318.0 in 8075.0 mm Less
Turning Dimensions - Inside Radius 153.0 in 3879.0 mm Less
Turning Dimensions - SAE Turning Radius 294.0 in 7470.0 mm Less
Turning Dimensions - Steer Angle - Left/Right 45° 45° Less

Body Plate Thickness

Front 0.28 in 7.0 mm Less
Side 0.43 in 11.0 mm Less
Base 0.51 in 13.0 mm Less
Chute 0.51 in 13.0 mm Less

730C2 Standard Equipment

STANDARD EQUIPMENT
  • Air conditioning with R134A refrigerant
  • Adjustable air vents
  • Auto shift six-speed forward and single speed reverse transmission
  • Cat C13 ACERT engine
  • Cat Clean Emission Module (CEM) and exhaust aftertreatment package
  • Cat rearview camera
  • Color Multi-Purpose Display (CMPD) incorporating the rearview camera feed
    – Dashboard Liquid Crystal Display (LCD)
  • Alert indicator, selected gear and direction, speed or auto shift, review Operation and Maintenance Manual (OMM), primary steering failure, seat belt warning, secondary steering failure, Machine Security System (MSS), secondary steering energy source engaged, hour meter and retarder active
  • Differentials: automatic clutched inter and cross-axle differential locks
  • Dual circuit oil immersed, enclosed brakes – all wheels
  • Electrical system: 24 volt, 5A 24- to 12-volt converter
  • Electro hydraulic hoist control
  • Glass windows: laminated front, toughened rear and toughened opening side
  • Guards: rear window, radiator, crankcase and axle
  • Heater and defroster with four-speed fan
  • Horn: electric
  • Lights: cab interior, front, width marker, side, rear, two reversing/work lights, two stop/tail lights, front and rear direction indicators
    – Machine Operation Monitoring System includes
  • Action lamp, engine oil pressure, primary steering system, left turn signal, high beam, coolant temperature, tachometer, parking brake, fuel level, right turn signal, transmission oil temperature, brake system, transmission hold, hoist control, hydraulic system, charging system, retarder, transmission fault, traction control system, check engine lamp
  • Mirrors: extensive arrangement for improved visibility
  • Mud flaps: wheel arch and body mounted with transportation tiebacks
  • Product Link PL 321 or PL 522 dependent on location and licensing agreement
  • Retarder: engine compression brake
  • Reverse/backup alarm
  • ROPS/FOPS cab
  • Seat, fully adjustable, air suspension
  • Seat, padded companion/trainer
  • Secondary steering – electro hydraulic
  • S∙O∙S sampling valves
  • Spill guard: front, integral part of fabricated body
  • Starting receptacle, electric, remote
  • Storage: cup holder, under seat, door pocket, behind seat, coat hook
  • Sun visor
  • Three axle, six-wheel drive
  • Tilt and telescopic steering wheel
  • Tires, six 23.5R25, radial
  • Two retractable seat belts
  • Vandalism protection: lockable caps for fuel tank, DEF tank and hydraulic oil tank
  • Windshield wiper and washer, two speed, intermittent (front)

730C2 Optional Equipment

OPTIONAL EQUIPMENT
  • Auto lube installation for automatic greasing of bearings
  • Body liners
  • Bluetooth radio stereo system
  • Caterpillar Production Measurement (CMP) payload monitoring system
  • Cold weather coolant –51° C (–60° F)
  • Cold weather start attachment
  • Engine block heater
  • Bare Chassis (no body) standard wheel base
  • Bare Chassis (no body) long wheel base
  • Ether start
  • Exhaust heated body
  • Fast fuel fill
  • Flashing LED beacon
  • Four-point safety harness
  • Fuel additive-anti-waxing
  • Heated seat
  • Heated rearview motorized mirrors
  • Machine Security System (MSS)
  • Product Link PL 321, PL 522, VIMS™ Cellular, VIMS Satellite (where available)
  • Roof mounted High Intensity Discharge (HID) work lights
  • Scissor tailgate
  • Windshield wiper and washer, two speed (rear)
  • 750/65 wide tires

Engine

Transmission

Automatic Features

Suspension and Braking

Operator Environment

Ease of Operation

Durability and Reliability

Cat CONNECT Technology

Serviceability

Complete Customer Support

Sustainability

Safety