740 EJ

740 EJ Three Axle Articulated Trucks

Request A Price Find Dealer

Key Specs

Engine Model
Cat® C18
Cat® C18
Rated Payload
42 ton (US)
38 t
Heaped (SAE 2:1)
30.1 yd³
23 m³

Features At A Glance

Displaying 1-6 of 9

MAXIMIZE PERFORMANCE

MAXIMIZE PERFORMANCE

  • Every Tier 2/Stage II equivalent Cat engine is equipped with a combination of proven electronic, fuel, air and aftertreatment components. The right technologies fine-tuned for the right applications result in:
  • Proven electronic, fuel, air and aftertreament components for peak performance, longevity and emissions control.
  • Improved fuel economy.
  • Reduced maintenance costs.
  • Advanced MEUI-C injector platforms deliver increased injection pressures and more precise fuel rates. These durable injectors enhance responsiveness while controlling soot.
  • Innovative air management optimizes airflow, power, efficiency and reliability.
  • The Cat High Density Power Shift (HDPS) nine-speed forward/two-speed reverse transmission designed specifically for Articulated Trucks, features Advanced Productivity Electronic Control Strategy (APECS) and Electronic Clutch Pressure Control (ECPC) that deliver smooth gear changes with improved acceleration and higher productivity.
  • Gear shifts are configured to maintain direct drive lock-up and minimize dropping into converter drive to maintain ground speed and gradeability.
  • Large capacity torque converter ensures maximum power delivered to drive train.
AUTOMATIC CONTROLS

AUTOMATIC CONTROLS

  • Advanced Automatic Traction Control (AATC) proactively applies inter- and cross-axle differential locks ‘on-the-go.’ Operators are freed from this function to concentrate on driving/loading/dumping. Sensors monitor the machine and wheel speeds, enabling instant response in high rolling resistance conditions. Operation is seamless and smooth, eliminating wheel slip for maximum traction and productivity.
  • Clutches are automatically disengaged when ground conditions allow, maximizing efficiency when steering or when on uneven ground.
  • AATC reduces tire and driveline abuse, eliminating lost machine efficiencies caused by improper manual operation of the differential clutches and reducing the tire wear.
  • Automatic Retarder Control (ARC) automates the retarder for the operator. Like AATC, a number of machine operating aspects are monitored. If required, the engine compression brake is engaged automatically to control machine speed when descending a grade. The system can help towards eliminating engine overspeed, improving safe machine operation and reducing cycle times, yet still having the flexibility of manual control if needed.
  • Ejecting material from the dump body can be automated with the new Assisted Ejecting Control. Flick the new load eject switch and the machine will apply the service brakes, switch the transmission to neutral and push the material out at the required engine RPM. Retracting the blade is done the same way, flick the switch and the machine will fully retract the blade.
HEAVY DUTY CONSTRUCTION

HEAVY DUTY CONSTRUCTION

        
  • All three axles promote stability using oscillating a-frames with lateral tie rods. Operate at productive speeds with confidence while virtually eliminating impact loads on truck components.
  •     
  • The front suspension oscillates controlled by large-bore, low-pressure cylinders to assist in a smooth ride. An A-frame with lateral tie rod controls sideways movement and aids stability.
  •     
  • The rear suspension features a walking beam and long-life suspension mounts optimizing ride and load retention.
  •     
  • Fully enclosed wet disc brake systems inside of axles keeps contaminants out extending machine life and ensuring uptime.
  •     
  • Hill assist reduces potential 'roll-back' on grades. If an operator stops the machine on a grade, when taking his foot off the service brake pedal the machine will automatically hold the service brakes on for a number of seconds to prevent the machine from rolling backwards.
  •     
  • Waiting brake applies the service brakes when neutral gear is selected, allowing quick and easy control of the machine at the load or dump area.
OPERATOR COMFORT AND CONTROL

OPERATOR COMFORT AND CONTROL

        
  • Spacious cab delivers comfort all shift long and is 7dB quieter than prior model.
  •     
  • Unique combination eject/transmission lever is intuitive and enhances cycle times with fewer control movements
  •     
  • Trainer/passenger seat is fully padded with wide, retractable seat belt for security and comfort.
  •     
  • Large side storage box is heated/cooled by the HVAC system.
  •     
  • Air-suspension seat offers greater comfort, with a greater range of adjustments. Fore/aft isolation dramatically reduces vibrations and jolts. Every operator will find a adjustments to ensure comfort and control all shift long.
  •     
  • Standard cooling/heating system ensures comfort in all conditions.
  •     
  • Optional four-point seat belt is available to help operator stay in position and comfortable in rugged terrain.
  •     
  • Integrated, wrap-around dash means all gauges and controls are easy to monitor and access. Automotive feel with Caterpillar's renowned industrial strength.
  •     
  • The updated touch screen dash mounted display allows the operator to monitor and adjust various levels of machine performance and condition, as well as machine warning categories. These include configuration settings, operator and machine totals, service information, various machine status parameters, machine payload information (when fitted), stability assist, and the video feed from the rearview camera.
  •     
  • Optional Bluetooth™ entertainment system allows operator to stay in hands-free phone contact.
BUILT TO PERFORM

BUILT TO PERFORM

  • The 740 EJ can eject and spread the material while moving, reducing additional spreading and dozing equipment. "On-the-go" ejecting results in faster cycle times and reduced power train loads.
  • Ejecting the load without raising the body increases stability, allowing unloading on inclines, side slopes and in very soft underfoot conditions especially on landfill sites.
  • The truck can eject in areas with reduced overhead clearance, such as around overhead lines or in tunneling and underground operations.
  • The body design eliminates material sticking to the body, which increases productivity, improves fuel efficiency and lowers cost per ton.
  • Reinforced body is made from thick high-yield, heat-treated Brinell hardened steel (Brinell 400 on the base and sides) that provides exceptional durability. Ejector top rails are made from high-strength alloy steel. For optimum durability and wear life, the ejector body is designed to work in applications where the material consists of rocks smaller than 152 mm (6 in) in diameter.
  • The ejector blade is made from high-strength steel and uses technology similar to that proven in Cat wheel tractor-scrapers.
  • A four-stage, high-speed, double-acting ejector cylinder is specifically designed for horizontal mounting and smooth load ejection.
  • Box section front frame absorb is stiff to handle torque loads. Frame design decreases stress at the hitch and optimizes suspension geometry.
  • Rear frame features twin-box construction minimizing stress points and enhancing service life.
  • The articulating hitch provides the truck with steering articulation, and the oscillation ensures all-wheel ground contact in rough terrain.
  • Field proven two-piece hitch construction features a durable cast steel head bolted to a hard wearing forged steel tube.
  • The 740 EJ body has a large target area to provide consistently high load-carrying capacity. Eject blade and body design aid in clean material discharge, maximizing production and avoiding carry-back.
  • The output transfer gear distributes drive to the tractor and trailer and includes a wet clutch differential lock for optimum traction in poor underfoot conditions.
  • The full power hydraulic brake system actuates enclosed, oil-immersed, multi-disc, multi-plate brakes with independent front and rear circuits and accumulators. This dual-circuit, all wheel braking system provides the braking performance required to support maximum productivity.
  • The parking brake is located on the center axle in an elevated position, it is spring applied and hydraulically released.
TECHNOLOGY THAT GETS WORK DONE

TECHNOLOGY THAT GETS WORK DONE

  • Cat Product Link wirelessly connect you to your equipment, giving you valuable insight into how your machine or fleet is performing. The system tracks location, hours, fuel usage, productivity, idle time, and diagnostic codes through the online VisionLink user interface so you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower costs.
  • Cat Production Measurement brings payload weighing to the cab to help optimize job site efficiency and productivity. Operators can view real-time load weights on the integrated display and know precisely when target is achieved, while cab-mounted external payload lights on all four corners signal the loader operator when to stop, reducing the risk of machine overloading. Operators can track daily productivity from the cab, with quick access to truck payload weights, loads and cycle counts, and daily totals; or remotely via LINK technologies.
  • Cat Detect with Stability Assist warns the operator if machine is approaching a pre-set angle during operation; when driving and tipping. If using the assisted hoist, the machine will stop hoisting the body and give an audible and visual warning. The system monitors angles of tractor, trailer and grade independently. This increases operator awareness of machine stability during operation. All tractor and/or trailer rollover events are logged and reported via VisionLink.

Product Specifications for 740 EJ

Engine Model Cat® C18 Cat® C18
Gross Power (SAE J1995) 511 hp 381 kW
Net Power (SAE J1349) 496 hp 370 kW
Engine Power (ISO 14396) 504 hp 376 kW
Bore 5.7 in 145 mm
Stroke 7.2 in 183 mm
Displacement 1106 in³ 18.1 l
Note (1) Advertised power is tested at 1,700 rpm. Advertised power is tested at 1,700 rpm.
Note (2) Advertised power is tested per the specified standard in effect at the time of manufacture. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (3) The net power advertised is the power available at the flywheel when the engine is equipped with alternator, air cleaner, muffler and fan at minimum speed. The net power advertised is the power available at the flywheel when the engine is equipped with alternator, air cleaner, muffler and fan at minimum speed.
Note (4) Net power when the fan is at maximum speed is 370 kW (496 hp) per the SAE reference conditions. Net power when the fan is at maximum speed is 370 kW (496 hp) per the SAE reference conditions.
Note (5) Noncertified configuration that is equivalent to U.S. EPA Tier 2 and EU Stage II. Noncertified configuration that is equivalent to U.S. EPA Tier 2 and EU Stage II.
No Engine De-rating Required Below 10000 ft 3050 m
Peak Engine Torque Gross (SAE J1995) 1931 lbf·ft 2618 N·m
Peak Engine Torque Net (SAE J1349) 1887 lbf·ft 2558 N·m
Peak Engine Torque Speed 1200 r/min 1200 r/min
Rated Payload 42 ton (US) 38 t
Heaped (SAE 2:1) 30.1 yd³ 23 m³
Struck 23.5 yd³ 18 m³
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. • If equipped with R134a (Global Warming Potential = 1430), the system contains 1.1 kg (2.4 lb) of refrigerant which has a CO2 equivalent of 1.716 metric tonnes (1.891 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. • If equipped with R134a (Global Warming Potential = 1430), the system contains 1.1 kg (2.4 lb) of refrigerant which has a CO2 equivalent of 1.716 metric tonnes (1.891 tons).
Forward - 1 3.8 mile/h 6.1 km/h
Forward - 2 5 mile/h 8.1 km/h
Forward - 3 7 mile/h 11.2 km/h
Forward - 4 8.8 mile/h 14.1 km/h
Forward - 5 11.6 mile/h 18.7 km/h
Forward - 6 14.2 mile/h 22.9 km/h
Forward - 7 19.6 mile/h 31.5 km/h
Forward - 8 23.5 mile/h 37.9 km/h
Forward - 9 34 mile/h 54.8 km/h
Reverse - 1 4 mile/h 6.4 km/h
Reverse - 2 9.1 mile/h 14.6 km/h
Interior Cab 72 dB(A) 72 dB(A)
Note (1) The declared dynamic operator sound pressure level is 72 dB(A) when ISO 6396:2008 is used to measure the value for an enclosed cab. The measurement was conducted at 70% of the maximum cooling fan’s speed. The sound level may vary at different cooling fan speeds. The measurement was conducted with the cab doors and the cab windows closed. The cab was properly installed and maintained. The declared dynamic operator sound pressure level is 72 dB(A) when ISO 6396:2008 is used to measure the value for an enclosed cab. The measurement was conducted at 70% of the maximum cooling fan’s speed. The sound level may vary at different cooling fan speeds. The measurement was conducted with the cab doors and the cab windows closed. The cab was properly installed and maintained.
Note (2) Hearing protection may be needed when operating with an open operator station and cab or when not properly maintained or doors/ windows open for extended periods or in noisy environments. Hearing protection may be needed when operating with an open operator station and cab or when not properly maintained or doors/ windows open for extended periods or in noisy environments.
Front Axle - Empty 44026 lb 19970 kg
Center Axle - Empty 17174 lb 7790 kg
Rear Axle - Empty 16601 lb 7530 kg
Total - Empty 77801 lb 35290 kg
Front Axle - Rated Load 3534 lb 1603 kg
Center Axle - Rated Load 40120 lb 18198 kg
Rear Axle - Rated Load 40120 lb 18198 kg
Total - Rated Load 83776 lb 37999 kg
Front Axle - Loaded 47276 lb 21444 kg
Center Axle - Loaded 57386 lb 26030 kg
Rear Axle - Loaded 56809 lb 25768 kg
Total - Loaded 161577 lb 73290 kg
Type High Strength Brinell HB450 Wear Resistant Steel High Strength Brinell HB450 Wear Resistant Steel
Front 0.28 in 7 mm
Chute 0.55 in 14 mm
Side 0.43 in 11 mm
Base 0.55 in 14 mm
Eject (manual) 17 s 17 s
Eject (automatic) 16 s 16 s
Retract (manual) 21 s 21 s
Retract (automatic) 21 s 21 s
Fuel Tank 145.3 gal (US) 550 l
Cooling System 23.7 gal (US) 90 l
Brake Cooling Tank 17.7 gal (US) 67 l
Steering/Hoist Hydraulic System 36.9 gal (US) 140 l
Engine Crankcase 13.7 gal (US) 52 l
Transmission - OTG 19.8 gal (US) 75 l
Final Drive - Each 1.3 gal (US) 5 l
Axles - Each 15.8 gal (US) 60 l
Brakes ISO 3450 – 2011 ISO 3450 – 2011
Cab - FOPS ISO 3449 Level II – 2005 ISO 3449 Level II – 2005
Cab - ROPS ISO 3471 – 2008 ISO 3471 – 2008
Steering ISO 5010 – 2019 ISO 5010 – 2019
Turning Dimensions - Steer Angle - Left/Right 45° 45°
Turning Dimensions - SAE Turning Radius 339 in 8624 mm
Turning Dimensions - Clearance Radius 356 in 9045 mm
Turning Dimensions - Inside Radius 173 in 4413 mm
Turning Dimensions - Aisle Width 233 in 5925 mm
Note Dimensions are for machines equipped with 29.5R25 tires. Dimensions are for machines equipped with 29.5R25 tires.
Lock to Lock 4.8 seconds @ 60 rpm 4.8 seconds @ 60 rpm
Hydraulic Excavator: 390 - Passes 4 4
Hydraulic Excavator: 374 - Passes 5 5
Wheel Loader: 982 - Passes 4 4
Wheel Loader: 980 - Passes 4-5 4-5
Wheel Loader: 972 - Passes 4-5 4-5
Note An optimum system match gives you a major productivity advantage. Having matched loading and hauling tools results in increased production and lower system costs per unit of volume moved. An optimum system match gives you a major productivity advantage. Having matched loading and hauling tools results in increased production and lower system costs per unit of volume moved.

740 EJ Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Combined gear selection and eject control lever
  • Windshield wiper and washer, two speed, intermittent (front)
  • Heater and defroster with variable speed fan
  • Machine operation monitoring system includes:
    – Action lamp
    – Engine oil pressure
    – Primary steering system
    – Left and right turn signal
    – High beam
    – Coolant temperature
    – Tachometer
    – Parking brake
    – Fuel level
    – Transmission oil temperature
    – Brake system
    – Transmission hold
    – Hoist control
    – Hydraulic system
    – Charging system
    – Retarder
    – Transmission fault
    – Traction control system
    – Check engine lamp
  • Glass windows: laminated and tinted-front toughened and tinted-sides and rear
  • Adjustable air vents
  • Storage:
    – Cup holder
    – Flask receptacle
    – Under seat storage
    – Door pocket
    – Behind seat storage
    – Coat hook
  • Windows opening side, tinted
  • Mirrors: exterior
  • Liquid Crystal Display (LCD):
    – Alert indicator
    – Selected gear and direction
    – Speed or auto shift
    – Review Operation and Maintenance Manual (OMM)
    – Primary steering failure
    – Seat belt warning
    – Secondary steering failure
    – DPF regeneration filter
    –Secondary steering energy source engaged
    – Hour meter
    – Retarder active
  • Sun visor
  • Two seat belts, operator's retractable
  • Secondary steering – electro hydraulic
  • Tilt and telescopic steering wheel
  • Air conditioning
  • Touchscreen display incorporating the rearview camera video feed
  • Seats:
    – Fully adjustable, air suspension
    – Padded trainer with lap belt

TECHNOLOGY

  • Product Link Cellular PLE643
  • Cat Detect with Stability Assist

ELECTRICAL AND LIGHTING

  • Batteries (two) maintenance free
  • Electrical system: 24 volt, 5A 24- to 12-volt converter
  • Horn
  • Lighting Systems:
    – Cab interior
    – Two head lamps
    – Two width marker
    – Two reversing
    – Work light
    – Two stop/tail lights
    – Front and rear direction indicators
  • Main disconnect switch
  • Remote starting receptacle (cables not included)

POWERTRAIN

  • Auto shift nine-speed forward and two reverse transmission
  • Cat C18 engine
  • Differentials: standard with automatic clutched inter and cross-axle differential locks
  • Dual circuit oil immersed, enclosed brakes – all wheels
  • Retarder: engine compression brake
  • Three axle, six-wheel drive

SAFETY

  • Reverse alarm
  • Rearview camera
  • Rollover protective structure/falling objects protective structure (ROPS/FOPS) cab

GUARDS

  • Rear window
  • Radiator
  • Crankcase
  • Front dump body spill guard, integral part of fabricated body

OTHER STANDARD EQUIPMENT

  • Mud flaps: wheel arch and body mounted with transportation tiebacks
  • Hydraulic Tailgate
  • S·O·S sampling valves
  • Tires, six 29.5 R25, radial
  • Vandalism protection: lockable caps for fuel tank and hydraulic oil tank

740 EJ Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Mirrors, heated motorized
  • Operator seat belt, four-point
  • Radio, Bluetooth® stereo system
  • Seat, heated/cooled
  • Window blinds
  • Windshield wiper and washer, two speed (rear)

TECHNOLOGY

  • Machine Security System (MSS)
  • Cat® Payload monitoring system
  • Product Link Dual PLE683

ELECTRICAL AND LIGHTING

  • Cold weather start attachment
  • Engine block heater
  • Ether start
  • Flashing LED beacon
  • Roof mounted LED work lights

OPTIONAL EQUIPMENT

  • Auto lube installation for automatic greasing of bearings
  • Body liners
  • Cold weather coolant –51° C (–60° F)
  • Exhaust heated body
  • Fast fuel fill
  • Fender extension
  • Fuel additive – anti-waxing
  • Wheel Chocks
  • 875/65 R29 wide tires

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

Cat Stability Assist for Articulated Trucks increases awareness of machine stability during operation by warning operator if machine is approaching an un-safe angle, ultimately resulting in machine safety and uptime.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Fatigued and distracted equipment operators can pose a severe risk to themselves and others. The consequences can be costly, even fatal. The Cat® Detect Driver Safety System (DSS) is an in-cab detection technology that can help identify and address fatigue and distraction events, enhancing operator safety.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Cat® Production Measurement provides real-time payload weighing to help operators optimize hauling potential and maximize productivity. Automated tracking helps site managers monitor material movement and efficiency metrics to manage production, improve jobsite efficiency, and lower costs.

Explore Technology
1 - 8 of 9 Items items
Previous Next

VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 740 EJ compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

740 EJ Articulated Truck

740 EJ Articulated Truck

740 EJ Articulated Truck

740 EJ Articulated Truck

740 EJ Articulated Truck

740 EJ Articulated Truck
740 EJ Articulated Truck
740 EJ Articulated Truck
740 EJ Articulated Truck
740 EJ Articulated Truck

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 740 EJ

Start 740 EJ Tour
close

Check out current offers for the 740 EJ

View More Offers