428

Backhoe Loaders 428

Request A Price Find Dealer

Key Specs

Power - Net
70 HP
52 kW
Operating Weight - Nominal
18232 lb
8270 kg
Operating Weight - Maximum
24251 lb
11000 kg

Overview

TAKE CONTROL IN YOUR NEW BACKHOE LOADER

New Machines, Original DNA – The first Cat® backhoe loader hit the road in 1985. The machine was co-developed by a team of designers in Illinois, U.S. and a manufacturing team in Desford, UK. The machines are still designed by experts to meet the needs of today’s operators. Every model provides reliability, power and a top-quality operator environment to see you through the toughest projects. The latest backhoe loader range is crafted from 35 years of passion, expertise and experience.

Benefits

MORE CONTROL FOR YOU

  • SAVE FUEL – Save up to 10% in fuel with the new Cat C3.6 engine, which is designed to meet the latest emissions standards.
  • PILOT CONTROLS – Operate in comfort with the optional pilot hoe controls giving more comfort and control than ever before.
  • CHOOSE YOUR SETTINGS – Use the display screen to set your personal operator preferences, so you can work at a pace that suits you, every time.
  • EASY TO OWN AND OPERATE – With monthly payment options, fuel savings and best-quality parts and engineering, it's easier and more affordable than ever to own and operate a Cat backhoe loader.

Product Specifications for 428

Power - Net 70 HP 52 kW
Power 55.4 kW, 70 kW or 74.4 kW 55.4 kW, 70 kW or 74.4 kW
Stroke 4.72 in 120 mm
Bore 3.86 in 98 mm
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator.
Displacement 220 in³ 3.6 l
Engine C3.6 55.4 kW Electronic Turbo Intercooled C3.6 55.4 kW Electronic Turbo Intercooled
Emissions Meets EU Stage V emission standards. Meets EU Stage V emission standards.
Net Torque - SAE J1349 308 lb/ft 418 N·m
Torque Rise (net) 86% @ 1,200 rpm 86% @ 1,200 rpm
Note (2) No derating required up to 3048 m altitude. Auto derate protects hydraulic and transmission systems. No derating required up to 3048 m altitude. Auto derate protects hydraulic and transmission systems.
Net Power Rating @ 2,200 rpm - SAE J1349:2011 52 kW/70 hp 52 kW/70 hp
Ratings at 2,200 rpm - Engine Power ISO 14396:2002 55 kW/75 hp 55 kW/75 hp
Ratings at 2,200 rpm - Gross Power SAE J1995:2014 56 kW/76 hp 56 kW/76 hp
Net Power Rating @ 2,200 rpm - ISO 9249:2007 51 kW/70 hp 51 kW/70 hp
Stroke 4.72 in 120 mm
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator.
Emissions Meets EU Stage V emission standards. Meets EU Stage V emission standards.
Torque Rise (net) 43% @ 1,500 rpm 43% @ 1,500 rpm
Displacement 220 in³ 3.6 l
Net Torque - SAE J1349 291 lb/ft 395 N·m
Engine C3.6 70 kW Electronic Turbo Intercooled C3.6 70 kW Electronic Turbo Intercooled
Note (2) No derating required up to 3048 m altitude. Auto derate protects hydraulic and transmission systems. No derating required up to 3048 m altitude. Auto derate protects hydraulic and transmission systems.
Bore 3.86 in 98 mm
Net Power Rating @ 2,200 rpm - SAE J1349:2011 64 kW/86 hp 64 kW/86 hp
Ratings at 2,200 rpm - Engine Power ISO 14396:2002 70 kW/95 hp 70 kW/95 hp
Ratings at 2,200 rpm - Gross Power SAE J1995:2014 71 kW/97 hp 71 kW/97 hp
Net Power Rating @ 2,200 rpm - ISO 9249:2007 63 kW/86 hp 63 kW/86 hp
Net Torque - SAE J1349 322 lb/ft 436 N·m
Torque Rise (net) 48% @ 1,500 rpm 48% @ 1,500 rpm
Engine C3.6 74.4 kW Electronic Turbo Intercooled C3.6 74.4 kW Electronic Turbo Intercooled
Emissions Meets EU Stage V emission standards. Meets EU Stage V emission standards.
Displacement 220 in³ 3.6 l
Note (2) No derating required up to 3048 m altitude. Auto derate protects hydraulic and transmission systems. No derating required up to 3048 m altitude. Auto derate protects hydraulic and transmission systems.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator.
Bore 3.86 in 98 mm
Stroke 4.72 in 120 mm
Ratings at 2,200 rpm - Gross Power SAE J1995:2014 76 kW/103 hp 76 kW/103 hp
Net Power Rating @ 2,200 rpm - SAE J1349:2011 68 kW/92 hp 68 kW/92 hp
Net Power Rating @ 2,200 rpm - ISO 9249:2007 68 kW/92 hp 68 kW/92 hp
Ratings at 2,200 rpm - Engine Power ISO 14396:2002 74 kW/101 hp 74 kW/101 hp
Note Travel speeds of backhoe loader at full throttle, when equipped with 480/80-26 rear tires. Travel speeds of backhoe loader at full throttle, when equipped with 480/80-26 rear tires.
Forward - 4th 24.9 mile/h 40 km/h
Reverse - 1st 3.7 mile/h 6 km/h
Reverse - 2nd 5.6 mile/h 9 km/h
Forward - 1st 3.7 mile/h 6 km/h
Reverse - 3rd 13 mile/h 21 km/h
Forward - 3rd 13 mile/h 21 km/h
Forward - 2nd 5.6 mile/h 9 km/h
Reverse - 4th 24.9 mile/h 40 km/h
Reverse - 3rd 16.8 mile/h 27 km/h
Reverse - 1st 3.7 mile/h 6 km/h
Forward - 4th 24.9 mile/h 40 km/h
Forward - 2nd 6.2 mile/h 10 km/h
Forward - 3rd 12.4 mile/h 20 km/h
Reverse - 2nd 7.5 mile/h 12 km/h
Forward - 1st 3.7 mile/h 6 km/h
Reverse - 1st 3.7 mile/h 6 km/h
Forward - 4th 12.4 mile/h 20 km/h
Forward - 3rd 7.5 mile/h 12 km/h
Forward - 6th 24.9 mile/h 40 km/h
Forward - 1st 3.7 mile/h 6 km/h
Reverse - 2nd 7.5 mile/h 12 km/h
Forward - 2nd 6.2 mile/h 10 km/h
Reverse - 3rd 16.8 mile/h 27 km/h
Forward - 5th 16.8 mile/h 27 km/h
Reverse - 3rd 16.8 mile/h 27 km/h
Reverse - 1st 3.7 mile/h 6 km/h
Forward - 3rd 7.5 mile/h 12 km/h
Forward - 6th 24.9 mile/h 40 km/h
Forward - 1st 3.7 mile/h 6 km/h
Reverse - 2nd 7.5 mile/h 12 km/h
Forward - 5th 16.8 mile/h 27 km/h
Forward - 4th 12.4 mile/h 20 km/h
Forward - 2nd 6.2 mile/h 10 km/h
Rear Axle - Static 58422 lb 26500 kg
Front Axle (AWD) - Static 51809 lb 23500 kg
Front Axle (AWD) - Dynamic 19842 lb 9000 kg
Rear Axle - Dynamic 22046 lb 10000 kg
Operating Weight - Nominal 18232 lb 8270 kg
Operating Weight - Maximum 24251 lb 11000 kg
Counterweights - Maximum 1014 lb 460 kg
Minimum Counterweight Recommendations - Extendible Stick: Loader Bucket - MP 0 lb 0 kg
Minimum Counterweight Recommendations - Standard Stick: Loader Bucket - MP 0 lb 0 kg
Air Conditioning 99 lb 45 kg
Minimum Counterweight Recommendations - Extendible Stick: Loader Bucket - GP 1014 lb 460 kg
Counterweights - Base 254 lb 115 kg
Ride Control 33 lb 15 kg
Minimum Counterweight Recommendations - Standard Stick: Loader Bucket - GP 254 lb 115 kg
Operating Weight - ROPS Capacity - Maximum 24251 lb 11000 kg
Extendible Stick 459 lb 208 kg
Auto-Shift Transmission 212 lb 96 kg
MP Bucket (1.03 m³/1.3 yd³) - with Fold-over Forks 1896 lb 860 kg
Cab - ROPS/FOPS Standard Standard
Total Gross Weight Not to Exceed 24251 lb 11000 kg
Operating Weight (estimated) (55 kW/74 hp) 18232 lb 8270 kg
MP Bucket (1.03 m³/1.3 yd³) - without Fold-over Forks 1486 lb 674 kg
Note Machine Configuration – 70 kW HRC engine; standard stick hoe; standard cab with A/C; AWD standard shift transmission; 1.03 m3 MP loader bucket; 600 mm standard duty hoe bucket; 340/80-20 and 480/80-26 tires; no counterweight; One Way Aux Lines; AWD Guard; Front Fenders; HD Battery; 80 kg operator; full fuel tank. Machine Configuration – 70 kW HRC engine; standard stick hoe; standard cab with A/C; AWD standard shift transmission; 1.03 m3 MP loader bucket; 600 mm standard duty hoe bucket; 340/80-20 and 480/80-26 tires; no counterweight; One Way Aux Lines; AWD Guard; Front Fenders; HD Battery; 80 kg operator; full fuel tank.
Operating Weight (estimated) (70 kW/94 hp) 18398 lb 8345 kg
Loader QC 408 lb 185 kg
Counterweights - Mid 529 lb 240 kg
System Pressure - Loader 3626 psi 250 bar
System Pressure - Backhoe 3626 psi 250 bar
Pump Type Variable-Flow, Axial Piston Variable-Flow, Axial Piston
Type Closed Center Closed Center
Pump Capacity @ 2,200 rpm 42.3 gal/min 160 l/min
AWD Cylinder, One (1) Double Acting - Stroke 4.2 in 106 mm
Power Steering Hydrostatic Hydrostatic
AWD Cylinder, One (1) Double Acting - Bore 2.6 in 65 mm
AWD Cylinder, One (1) Double Acting - Rod Diameter 1.6 in 40 mm
Type Front Wheel Front Wheel
Turning Circle - AWD (inner wheel not braked) - Outside, Front Wheels 30.42 ft 9273 m
Turning Circle - AWD (inner wheel not braked) - Outside, Widest Loading Bucket 38.13 ft 11622 m
Rear Axle 4.2 gal (US) 16 l
Rear Axle - Planetaries 0.4 gal (US) 1.7 l
Hydraulic Tank 11.1 gal (US) 42 l
Engine Oil - With Filter 2.4 gal (US) 9 l
Hydraulic System 25.1 gal (US) 95 l
Fuel Tank 42.3 gal (US) 160 l
Cooling System - A/C 4.8 gal (US) 18 l
Diesel Exhaust Fluid 5 gal (US) 19 l
Front Axle - Planetaries 0.2 gal (US) 0.7 l
Front Axle 2.9 gal (US) 11 l
Transmission (Powershift/Autoshift) 4.18 gal (US) 19 l
Transmission (Standard Shift) 3.69 gal (US) 18 l
Breakout Force 12320 ft·lbf 54.8 kN
Dig Depth 4778 mm/5700 mm (E-Stick) 4778 mm/5700 mm (E-Stick)
Controls Mechanical Loader; Mechanical Hoe (Pilot Hoe Optional) Mechanical Loader; Mechanical Hoe (Pilot Hoe Optional)

428 Standard Equipment

Cab ROPS and FOPS

  • Cab, Standard

Tires/Steering/Brakes

  • All Wheel Drive
  • 100% Differential Lock
  • Hydraulic Boosted Brakes
  • Tires 26 inch

Engine/Transmission

  • Engine, C3.6 55.4 kW
  • Battery, 750 CCA, Standard
  • Hinged Radiator Pack
  • Standard Mode
  • Transmission Neutralizer
  • Transmission, Four Speed Standard Shift

Controls

  • Controls, Mechanical Levers
  • Power Steering, Hydrostatic

Electrical

  • Display Screen, Soft Key
  • Product Link Cellular
  • Reversing Alarm
  • Stabilizer Alarm

Hydraulics

  • Variable Displacement Piston Pump
  • Side Shift Lock
  • Hydraulic Oil Cooler
  • Loader Kickout, Float
  • Loader Kickout, Return to Dig

Booms, Sticks and Linkages

  • Stick Standard, 4.3 m
  • Transport Lock, Swing
  • Transport Lock, Boom

Other Attachments

  • External Tool Box
  • Transport Tie Downs

428 Optional Equipment

Cab ROPS and FOPS

  • Cab, Deluxe

Tires/Steering/Brakes

  • Tires 28 inch

Engine/Transmission

  • Engine, C3.6 70 kW
  • Engine, C3.6 74.4 kW
  • Battery, 750 CCA, Heavy Duty
  • Auto Idle
  • Eco Mode
  • Standard + Mode
  • Engine Block Heater
  • Transmission, Four Speed Powershift (not on 55 kW engine)
  • Transmission, Six Speed Autoshift (not on 55 kW Engine)
  • Transmission, Six Speed Autoshift with Lock-Up Torque Converter (not on 55 kW engine)

Controls

  • Controls, Pilot Hoe Joysticks
  • Pattern Selector (ISO/SAE)

Electrical

  • Display Screen, Touchscreen
  • Product Link, Dual Mode (cellular and satellite)
  • Beacon, Rotating
  • Beacon, Strobe

Hydraulics

  • Hydraulic Quick Disconnects
  • Hydraulic Lines, One Way
  • Hydraulic Lines, Two Way
  • Powered Side Shift
  • Ride Control
  • Continuous Flow
  • Programmable Auxiliary Flow

Booms, Sticks and Linkages

  • Stick Extending, 4.3 m
  • Hoe Quick Coupler, Mechanical
  • Hoe Quick Coupler, Hydraulic
  • Loader Quick Coupler, Hydraulic

Other Attachments

  • Counterweight, 115 kg
  • Counterweight, 240 kg
  • Counterweight, 460 kg
  • Front Fenders
  • Street Pads, Stabilizers

See how 428 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Tools And Expert Help At Every Turn

Sustainability in Action

We’re committed to helping you achieve your environmental and business goals.

Learn More

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the 428

View More Offers