432

Backhoe Loaders 432

Request A Price Find Dealer

Key Specs

Power - Net
92 HP
68 kW
Operating Weight - Nominal
18671 lb
8469 kg
Operating Weight - Maximum
24251 lb
11000 kg

Overview

TAKE CONTROL IN YOUR NEW BACKHOE LOADER

New machines, original DNA – The first Cat® backhoe loader hit the road in 1985. The machine was co-developed by a team of designers in Illinois, U.S. and a manufacturing team in Desford, UK. The machines are still designed by experts to meet the needs of today’s operators. Every model provides reliability, power and a top-quality operator environment to see you through the toughest projects. The latest backhoe loader range is crafted from 35 years of passion, expertise and experience.

Benefits

MORE CONTROL FOR YOU

  • SAVE FUEL – Save up to 10% in fuel with the new Cat C3.6 engine, which is designed to meet the latest emissions standards.
  • SEAT-MOUNTED CONTROLS – Operate in comfort with ergonomic, seat-mounted electro-hydraulic controls. These are designed to give you more control over every move.
  • CHOOSE YOUR SETTINGS – Use the display screen to set your personal operator preferences, so you can work at a pace that suits you, every time.
  • EASY TO OWN AND OPERATE – With monthly payment options, fuel savings and best-quality parts and engineering, it’s easier and more affordable than ever to own and operate a Cat backhoe loader.

Product Specifications for 432

Power - Net 92 HP 68 kW
Power 74.4 kW or 82 kW 74.4 kW or 82 kW
Torque Rise (net) 48% @ 1,500 rpm 48% @ 1,500 rpm
Stroke 4.72 in 120 mm
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator.
Displacement 220 in³ 3.6 l
Net Torque - SAE J1349 322 lbf 436 N·m
Bore 3.86 in 98 mm
Engine C3.6 74.4 kW Electronic Turbo Intercooled C3.6 74.4 kW Electronic Turbo Intercooled
Note (2) No derating required up to 3048 m altitude. Auto derate protects hydraulic and transmission systems. No derating required up to 3048 m altitude. Auto derate protects hydraulic and transmission systems.
Emissions Meets EU Stage V emission standards. Meets EU Stage V emission standards.
Ratings at 2,200 rpm - Gross Power SAE J1995:2014 76 kW/103 hp 76 kW/103 hp
Ratings at 2,200 rpm - Engine Power ISO 14396:2002 74 kW/101 hp 74 kW/101 hp
Net Power Rating @ 2,200 rpm - ISO 9249:2007 68 kW/92 hp 68 kW/92 hp
Net Power Rating @ 2,200 rpm - SAE J1349:2011 68 kW/92 hp 68 kW/92 hp
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator.
Torque Rise (net) 48% @ 1,500 rpm 48% @ 1,500 rpm
Bore 3.86 in 98 mm
Net Torque - SAE J1349 358 ft-lb 485 N·m
Stroke 4.72 in 120 mm
Displacement 220 in³ 3.6 l
Note (2) No derating required up to 3048 m altitude. Auto derate protects hydraulic and transmission systems. No derating required up to 3048 m altitude. Auto derate protects hydraulic and transmission systems.
Engine C3.6 82 kW Electronic Turbo Intercooled C3.6 82 kW Electronic Turbo Intercooled
Emissions Meets EU Stage V emission standards. Meets EU Stage V emission standards.
Net Power Rating @ 2,200 rpm - SAE J1349:2011 76 kW/103 hp 76 kW/103 hp
Ratings at 2,200 rpm - Gross Power SAE J1995:2014 84 kW/114 hp 84 kW/114 hp
Net Power Rating @ 2,200 rpm - ISO 9249:2007 75 kW/102 hp 75 kW/102 hp
Note (3) Advertised power is tested per the specified standard in effect at the time of manufacture. Advertised power is tested per the specified standard in effect at the time of manufacture.
Ratings at 2,200 rpm - Engine Power ISO 14396:2002 82 kW/111 hp 82 kW/111 hp
Note Travel speeds of backhoe loader at full throttle, when equipped with 480/80-26 rear tires. Travel speeds of backhoe loader at full throttle, when equipped with 480/80-26 rear tires.
Reverse - 1st 3.7 mile/h 6 km/h
Forward - 1st 3.7 mile/h 6 km/h
Forward - 2nd 6.2 mile/h 10 km/h
Reverse - 2nd 8.1 mile/h 13 km/h
Forward - 4th 24.9 mile/h 40 km/h
Reverse - 3rd 17 mile/h 27.3 km/h
Forward - 3rd 12.4 mile/h 20 km/h
Forward - 6th 24.9 mile/h 40 km/h
Reverse - 1st 3.7 mile/h 6 km/h
Forward - 1st 3.7 mile/h 6 km/h
Forward - 5th 16.8 mile/h 27 km/h
Forward - 2nd 6.2 mile/h 10 km/h
Forward - 3rd 8.1 mile/h 13 km/h
Reverse - 3rd 17 mile/h 27.3 km/h
Forward - 4th 12.4 mile/h 20 km/h
Reverse - 2nd 8.1 mile/h 13 km/h
Forward - 1st 3.7 mile/h 6 km/h
Reverse - 3rd 17 mile/h 27.3 km/h
Reverse - 2nd 8.1 mile/h 13 km/h
Forward - 5th 16.8 mile/h 27 km/h
Forward - 2nd 6.2 mile/h 10 km/h
Forward - 4th 12.4 mile/h 20 km/h
Forward - 6th 24.9 mile/h 40 km/h
Reverse - 1st 3.7 mile/h 6 km/h
Forward - 3rd 8.1 mile/h 13 km/h
Rear Axle - Dynamic 22046 lb 10000 kg
Rear Axle - Static 58423 lb 26500 kg
Front Axle - Dynamic 19842 lb 9000 kg
Front Axle - Static 51809 lb 23500 kg
Operating Weight - Nominal 18671 lb 8469 kg
Operating Weight - Maximum 24251 lb 11000 kg
Operating Weight 18671 lb 8469 kg
Counterweights - Maximum 1014 lb 460 kg
Operating Weight - Maximum - ROPS Capacity 24251 lb 11000 kg
Ride Control 33 lb 15 kg
Counterweights - Base 254 lb 115 kg
Air Conditioning 99 lb 45 kg
MP Bucket (1.03 m³/1.3 yd³) - without Fold-over Forks 1486 lb 674 kg
Total Gross Weight Not to Exceed 24251 lb 11000 kg
Minimum Counterweight Recommendations - Standard Stick - Loader Bucket - No QC - MP 0 lb 0 kg
Power-Shift Transmission Standard Standard
Minimum Counterweight Recommendations - Standard Stick - Loader Bucket - IT Loader with QC - MP 1014 lb 460 kg
Cab - ROPS/FOPS Standard Standard
Minimum Counterweight Recommendations - Standard Stick - Loader Bucket - IT Loader with QC - GP 1014 lb 460 kg
MP Bucket (1.03 m³/1.3 yd³) - with Fold-over Forks 1896 lb 860 kg
Minimum Counterweight Recommendations - Extendible Stick - Loader Bucket - IT Loader with QC - MP 1014 lb 460 kg
Minimum Counterweight Recommendations - Extendible Stick - Loader Bucket - No QC - GP 1014 lb 460 kg
Minimum Counterweight Recommendations - Standard Stick - Loader Bucket - No QC - GP 529 lb 240 kg
Minimum Counterweight Recommendations - Extendible Stick - Loader Bucket - No QC - MP 254 lb 115 kg
Note Machine Configuration – HRC 74.5 kW engine; 4.3 m standard stick hoe; standard cab with A/C; AWD powershift transmission; 1.03 m³ MP loader bucket; 600 mm standard duty hoe bucket; 340/80-20 and 480/80-26 tires; no counterweight; One Way Aux Lines; AWD Guard; Front Fenders; HD Battery; 80 kg operator; full fuel tank. Machine Configuration – HRC 74.5 kW engine; 4.3 m standard stick hoe; standard cab with A/C; AWD powershift transmission; 1.03 m³ MP loader bucket; 600 mm standard duty hoe bucket; 340/80-20 and 480/80-26 tires; no counterweight; One Way Aux Lines; AWD Guard; Front Fenders; HD Battery; 80 kg operator; full fuel tank.
Minimum Counterweight Recommendations - Extendible Stick - Loader Bucket - IT Loader with QC - GP 1014 lb 460 kg
Counterweights - Mid 529 lb 240 kg
Loader QC 408 lb 185 kg
4.3 m Extendible Stick 439 lb 199 kg
4.9 m Extendible Stick 783 lb 355 kg
System Pressure - Backhoe 3626 psi 250 bar
System Pressure - Loader 3626 psi 250 bar
Pump Capacity @ 2,200 rpm 49.4 gal/min 187 l/min
Type Closed Center Closed Center
Pump Type Variable-Flow, Axial Piston Variable-Flow, Axial Piston
AWD Cylinder, One (1) Double Acting - Rod Diameter 1.6 in 40 mm
Power Steering Hydrostatic Hydrostatic
AWD Cylinder, One (1) Double Acting - Stroke 4.2 in 106 mm
AWD Cylinder, One (1) Double Acting - Bore 2.6 in 65 mm
Type Front Wheel Front Wheel
Turning Circle - AWD (inner wheel not braked) - Outside, Widest Loading Bucket 38.1 ft 11622 mm
Turning Circle - AWD (inner wheel not braked) - Outside, Front Wheels 30.4 ft 9273 mm
Cooling System - A/C 4.8 gal (US) 18 l
Rear Axle 4.2 gal (US) 16 l
Engine Oil - With Filter 2.4 gal (US) 9 l
Hydraulic Tank 11.1 gal (US) 42 l
Rear Axle - Planetaries 0.4 gal (US) 1.7 l
Fuel Tank 42.3 gal (US) 160 l
Diesel Exhaust Fluid 5 gal (US) 19 l
Hydraulic System 25.1 gal (US) 95 l
Front Axle - Planetaries 0.02 gal (US) 0.7 l
Front Axle 2.9 gal (US) 11 l
Transmission (Powershift/Autoshift) 4.18 Gal 19 l
Breakout Force 12297 ft·lbf 54.7 kN
Controls Seat Mounted Controls with Dual Mode Seat Mounted Controls with Dual Mode
Dig Depth 4778 mm/6150 mm (E-Stick) 4778 mm/6150 mm (E-Stick)

432 Standard Equipment

Cab ROPS and FOPS

  • Cab, Standard

Tires/Steering/Brakes

  • All Wheel Drive
  • 100% Differential Lock
  • Hydraulic Boosted Brakes
  • Tires 26 inch

Engine/Transmission

  • Engine, C3.6 74.4 kW
  • Battery, 750 CCA, Standard
  • Hinged Radiator Pack
  • Auto Idle
  • Eco Mode
  • Standard Mode
  • Standard + Mode
  • Transmission Neutralizer
  • Transmission, Four Speed Powershift

Controls

  • Controls, Electro Hydraulic Seat Mounted
  • Pattern Selector (ISO/SAE)
  • Power Steering, Hydrostatic

Electrical

  • Display Screen, Soft Key
  • Product Link Cellular
  • Reversing Alarm
  • Stabilizer Alarm

Hydraulics

  • Variable Displacement Piston Pump
  • Side Shift Lock
  • Hydraulic Oil Cooler
  • Loader Kickout, Float
  • Loader Kickout, Return to Dig
  • Continuous Flow
  • Programmable Auxiliary Flow

Booms, Sticks and Linkages

  • Stick Standard, 4.3 m
  • Transport Lock, Swing
  • Transport Lock, Boom

Other Attachments

  • External Tool Box
  • Transport Tie Downs

432 Optional Equipment

Cab ROPS and FOPS

  • Cab, Deluxe

Tires/Steering/Brakes

  • Tires 28 inch

Engine/Transmission

  • Engine, C3.6 82 kW
  • Battery, 750 CCA, Heavy Duty
  • Engine Block Heater
  • Transmission, Six Speed Automatic
  • Transmission, Six Speed Autoshift with Lock-Up Torque Converter

Electrical

  • Display Screen, Touchscreen
  • Product Link, Dual Mode (cellular and satellite)
  • Beacon, Rotating
  • Beacon, Strobe

Hydraulics

  • Hydraulic Quick Disconnects
  • Hydraulic Lines, One Way
  • Hydraulic Lines, Two Way
  • Powered Side Shift
  • Ride Control

Booms, Sticks and Linkages

  • Stick Extending, 4.3 m
  • Stick Extending, 4.9 m
  • Hoe Quick Coupler, Mechanical
  • Hoe Quick Coupler, Hydraulic
  • Loader Quick Coupler, Hydraulic

Other Attachments

  • Counterweight, 115 kg
  • Counterweight, 240 kg
  • Counterweight, 460 kg
  • Front Fenders
  • Street Pads, Stabilizers

See how 432 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Tools And Expert Help At Every Turn

Sustainability in Action

We’re committed to helping you achieve your environmental and business goals.

Learn More

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the 432

View More Offers