< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

434F2 Standard Equipment

Cab ROPS and FOPS
  • Cab, Standard
  • Cab ROPS and FOPS are standard. ROPS (Roll Over Protective Structure) offered by Caterpillar for this machine meets ROPS criteria ISO 3471:1994 and FOPS (Falling Objects Protective Structure) criteria ISO 3449:1992.

Tires/Steering/Brakes
  • All Wheel Drive
  • All Wheel Steering
  • 100% Differential Lock
  • Hydraulic Boosted Brakes (dual pedals)
  • Tires 24 inch

Engine/Transmission
  • Battery 750 CCA, Maintenance Free (standard)
  • Hinged Radiator Unit for Simple Debris Removal
  • ECO Mode (autoshift gearbox option only)
  • Engine 74.5 kW (101 hp) Cat C4.4 ACERT
  • Jump Start Connector
  • Transmission, 4-Speed Manual

Input
  • Controls, Mechanical Lever
  • Power Steering, Hydrostatic

Other Attachments
  • Tool Storage Box
  • Transport Tie-downs

Guards
  • Loader Safety Brace

Boom Sticks and Linkages – Backhoe
  • Stick, Standard (4.3 m)
  • Transport Lock, Swing
  • Transport Lock, Boom

Hydraulics
  • Hydraulic Pump (160 L/min)
  • Side Shift Lock (electro-hydraulic)
  • Hydraulic Oil Cooler

Hydraulics – Loader
  • Loader Kickout, Float
  • Loader Kickout, Return to Dig
  • Parallel Lift

Electrical
  • Reversing Alarm
  • Stabilizer Alarm

Standard Cab
  • Beacon Socket (×2)
  • Brake Pedals Operable Independently and Interlocked
  • Cab Heater
  • Cab Internal Light
  • Cup Holders (×2)
  • Differential Lock Button on Loader Control
  • Front and Rear Side Opening Windows
  • Front Headlights (May vary depending on region)
  • Full Width Perforated Sun Visor
  • Fully Adjustable Work Lights (×8)
  • Gauge Cluster with LCD Display
  • Horn Front
  • Horn Rear
  • Instrument Panel Vandal Guard
  • Internal Power Socket (×2)
  • Kickdown Function on Loader Control
  • Left Hand Storage Console
  • Rear Tail Lights (LED)
  • Removable Floor Mat
  • Safety Lock, Hydraulics
  • Safety Lock, Transmission
  • Seat, Fabric
  • Self Cancelling Directional Indicators
  • Steering Wheel Column, Tilt
  • Transmission Neutralizer on Loader Control
  • Throttle, Foot
  • Throttle, Hand
  • Window Wiper Front and Rear

Deluxe Cab
  • Air Recirculation Control
  • Auto-Up Stabilizers
  • Beacon Socket (×2)
  • Brake Pedals Operable Independently and Interlocked
  • Cab Heater
  • Cab Internal Light
  • Cab Internal Light (courtesy)
  • Cup Holders (×2)
  • Differential Lock Button on Loader Control
  • Front and Rear Side Opening Windows
  • Front Headlights (May vary depending on region)
  • Full Width Perforated Sun Visor
  • Fully Adjustable Work Lights (×8)
  • Gauge Cluster with LCD Display
  • Horn Front
  • Horn Rear
  • Instrument Panel Vandal Guard
  • Internal Power Socket (×2)
  • Kickdown Function on Loader Control
  • Left Hand Storage Console
  • Rear Tail Lights (LED)
  • Removable Floor Mat
  • Safety Lock, Hydraulics
  • Safety Lock, Transmission
  • Seat, Deluxe Fabric
  • Self Cancelling Directional Indicators
  • Steering Wheel Column, Tilt and Telescopic Adjustment
  • Transmission Neutralizer on Loader Control
  • Throttle, Foot
  • Throttle, Hand
  • Window Wiper Front and Rear

434F2 Optional Equipment

Cab ROPS and FOPS
  • Cab, Deluxe

Tires/Steering/Brakes
  • Tires 28 inch

Engine/Transmission
  • Battery 750 CCA, Maintenance Free (heavy duty)
  • Engine Block Heater
  • Transmission, 6-Speed Automatic
  • Transmission, 6-Speed Automatic (torque lock-up)

Other Attachments
  • Counterweight, 115 kg
  • Front Fenders
  • Street Pads, Stabilizers

Guards
  • Guard, Teeth (GP/MP)
  • Guard, Driveshaft
  • Guard, Tail Lights
  • Object Handling Kit

Field Installed Attachments
  • Powered Side Shift (PSS)

Boom Sticks and Linkages – Backhoe
  • Quick Coupler, Hydraulic
  • Quick Coupler, Mechanical
  • Stick, Extending (4.3 m)

Boom Sticks and Linkages – Loader
  • Loader Cutting Edge (2 pieces)

Hydraulics
  • Hydraulic Quick Disconnects (twist to connect)

Hydraulics – Backhoe
  • Hydraulic Lines, 1-Way
  • Hydraulic Lines, 2-Way

Hydraulics – Loader
  • Auto Ride Control

Electrical
  • Product Link, Cellular
  • Product Link, Satellite
  • Beacon, Strobe
  • Beacon, Rotating

Standard Cab
  • Air Conditioning
  • Entry Level Radio
  • Face Fan
  • Premium Radio
  • Seat, Deluxe Fabric Heated
  • Security Keypad

Deluxe Cab
  • Air Conditioning
  • Entry Level Radio
  • Face Fan
  • Premium Radio
  • Seat, Deluxe Fabric Heated
  • Security Keypad

Overview

Caterpillar has a well proven history in the construction equipment industry and has been producing the highest quality machines for 90 years, making progress possible and driving positive and sustainable change on every continent. For 30 years Caterpillar has produced the British built backhoe loader. From the A Series to this new F2 Series we have produced machines that are designed with the operator in mind, providing reliability, power and a quality operator environment. We have combined 30 years of passion, expertise and experience to create the latest Backhoe Loader offering from Caterpillar, the F2.

Engine

Units:
Power - Net 95.0 HP 70.0 kW Less

Engine - EU Stage IV Standard Offering

Bore 4.13 in 105.0 mm Less
Displacement 268.5 in³ 4.4 l Less
Maximum Torque - 1,400 rpm 323.0 lb/ft 438.0 N·m Less
Model C4.4 ACERT 74.5 kW Electronic Turbo Intercooled C4.4 ACERT 74.5 kW Electronic Turbo Intercooled Less
Net Power - 2,200 rpm - 80/1269/EEC 95.2 HP 70.0 kW Less
Net Power - 2,200 rpm - ISO 9249 95.2 HP 70.0 kW Less
Power Rating Conditions - No De-rating Required Up To 7500.0 ft 2286.0 m Less
Ratings at 2,200 rpm - Gross Power - ISO 14396 101.0 HP 74.5 kW Less
Stroke 5.0 in 127.0 mm Less
Torque Rise - 1,400 rpm - Net 46% 46% Less
Emissions Meets EU Stage IV emission standards. Meets EU Stage IV emission standards. Less

Weights

Operating Weight - Nominal 20408.0 lb 9257.0 kg Less
Operating Weight - Maximum 25353.0 lb 11500.0 kg Less
4.3 m Extendible Stick - Excluding Front Counterweight 447.5 lb 203.0 kg Less
Air Conditioning 75.0 lb 34.0 kg Less
Auto-Shift Transmission 167.6 lb 76.0 kg Less
Counterweights - Base 253.5 lb 115.0 kg Less
MP Bucket (1.00 m3/1.30 yd3) - With Fold-Over Forks 2090.0 lb 948.0 kg Less
MP Bucket (1.00 m3/1.30 yd3) - Without Fold-Over Forks 1759.3 lb 798.0 kg Less
Minimum Counterweight Recommendations - Standard Stick: Loader Bucket - GP 0.0 lb 0.0 kg Less
Operating Weight 20408.0 lb 9257.0 kg Less
Operating Weight - ROPS Capacity - Maximum 25353.0 lb 11500.0 kg Less
Ride Control 24.3 lb 11.0 kg Less
Minimum Counterweight Recommendations - Extendible Stick: Loader Bucket - GP 0.0 lb 0.0 kg Less
Minimum Counterweight Recommendations - Extendible Stick: Loader Bucket - MP 0.0 lb 0.0 kg Less
Minimum Counterweight Recommendations - Standard Stick: Loader Bucket - MP 0.0 lb 0.0 kg Less

Hydraulic System

Maximum Pump Capacity 42.3 gal/min 160.0 l/min Less
System Pressure - Backhoe 3626.0 psi 250.0 bar Less
System Pressure - Loader 3626.0 psi 250.0 bar Less
Type Closed Center Closed Center Less
Pump Type Variable-flow, Axial Piston Variable-flow, Axial Piston Less

Steering

AWD Cylinder, One (1) Double Acting - Axle Oscillation 0.4 in 11.0 mm Less
AWD Cylinder, One (1) Double Acting - Bore 2.6 in 65.0 mm Less
AWD Cylinder, One (1) Double Acting - Rod Diameter 1.4 in 36.0 mm Less
AWD Cylinder, One (1) Double Acting - Stroke 4.7 in 120.0 mm Less
Turning Circle - AWD (inner wheel not braked) - Outside Front Wheels 26.9 ft 8.2 m Less
Turning Circle - AWD (inner wheel not braked) - Outside Widest Loader Bucket 36.1 ft 11.0 m Less
Type Front Wheel Front Wheel Less
Power Steering Hydrostatic Hydrostatic Less

Service Refill Capacities

Cooling System - A/C 5.9 gal (US) 22.0 l Less
Engine Oil - With Filter 2.3 gal (US) 8.8 l Less
Front Axle (AWD) - Center Housing 3.7 gal (US) 14.0 l Less
Front Axle (AWD) - Planetaries 0.4 gal (US) 1.7 l Less
Fuel Tank 42.3 gal (US) 160.0 l Less
Hydraulic System 25.1 gal (US) 95.0 l Less
Hydraulic Tank 10.6 gal (US) 40.0 l Less
Rear Axle - Center Housing 4.2 gal (US) 16.0 l Less
Rear Axle - Planetaries 0.4 gal (US) 1.7 l Less
Transmission - Power Shuttle - AWD 4.0 gal (US) 15.0 l Less
Diesel Exhaust Fluid 5.0 gal (US) 19.0 l Less
Transmission - Auto-Shift - AWD 5.0 gal (US) 19.0 l Less

Transmission - Power Shuttle

Forward - 1st 3.5 mile/h 5.6 km/h Less
Forward - 2nd 5.7 mile/h 9.2 km/h Less
Forward - 3rd 13.0 mile/h 20.9 km/h Less
Forward - 4th 24.9 mile/h 40.0 km/h Less
Reverse - 1st 3.5 mile/h 5.6 km/h Less
Reverse - 2nd 5.7 mile/h 9.2 km/h Less
Reverse - 3rd 13.0 mile/h 20.9 km/h Less
Reverse - 4th 24.9 mile/h 40.0 km/h Less
Note Travel speeds of Two Wheel Drive backhoe loader at full throttle, when equipped with 440/80-28 rear tires Travel speeds of Two Wheel Drive backhoe loader at full throttle, when equipped with 440/80-28 rear tires Less

Transmission - Auto-Shift

Forward - 1st 3.5 mile/h 5.7 km/h Less
Forward - 2nd 5.9 mile/h 9.5 km/h Less
Forward - 3rd 7.7 mile/h 12.4 km/h Less
Forward - 4th 12.1 mile/h 19.5 km/h Less
Forward - 5th 16.4 mile/h 26.4 km/h Less
Forward - 6th 24.9 mile/h 40.0 km/h Less
Reverse - 1st 3.5 mile/h 6.0 km/h Less
Reverse - 2nd 7.8 mile/h 12.5 km/h Less
Note Travel speeds of Two Wheel Drive backhoe loader at full throttle, when equipped with 440/80-28 rear tires Travel speeds of Two Wheel Drive backhoe loader at full throttle, when equipped with 440/80-28 rear tires Less
Reverse - 3rd 16.7 mile/h 26.9 km/h Less

Cat® C4.4 ACERT™ Engine - Standard

Gross Power - ISO 14396 101.0 HP 74.4 kW Less
Net Power - ISO 9249 95.2 HP 70.0 kW Less

Axles - All Wheel Drive (AWD)

Features (1) Heavy-duty rear axle with self adjusting inboard brakes, differential lock and final drives. Heavy-duty rear axle with self adjusting inboard brakes, differential lock and final drives. Less
Features (2) AWD is engaged by front console panel switch or by brake pedal during all-wheel-braking operation. AWD is engaged by front console panel switch or by brake pedal during all-wheel-braking operation. Less
Features (3) AWD can be engaged on the move, under load, in any gear, forward or reverse. AWD can be engaged on the move, under load, in any gear, forward or reverse. Less
Features (4) AWD has outer final drives for easy maintenance. AWD has outer final drives for easy maintenance. Less
Features (5) AWD front axle is pendulum mounted and permanently sealed and lubricated, requiring no daily maintenance. AWD front axle is pendulum mounted and permanently sealed and lubricated, requiring no daily maintenance. Less
Features (6) AWD also features double­acting steering cylinder with 52° steering angle for increased maneuverability. AWD also features double­acting steering cylinder with 52° steering angle for increased maneuverability. Less

Brakes

Type Fully enclosed boosted, hydraulic, multiple discs. Fully enclosed boosted, hydraulic, multiple discs. Less
Features (1) Inboard oil-immersed, hydraulically actuated multiple Kevlar discs on final drive input shaft. Inboard oil-immersed, hydraulically actuated multiple Kevlar discs on final drive input shaft. Less
Features (2) Completely enclosed and sealed. Completely enclosed and sealed. Less
Features (3) Self-adjusting. Self-adjusting. Less
Features (4) Dual foot-operated boosted brake pedals can be interlocked for roading. Dual foot-operated boosted brake pedals can be interlocked for roading. Less
Features (5) Parking/secondary brakes are independent of the service brake system. Parking/secondary brakes are independent of the service brake system. Less
Features (6) Parking brake is mechanically applied through a hand lever located in the right side console. Parking brake is mechanically applied through a hand lever located in the right side console. Less
Features (7) Meets ISO 3450:1996 requirements. Meets ISO 3450:1996 requirements. Less

Axle Ratings

Front Axle (AWD) - Dynamic 20252.0 lb 9186.0 kg Less
Front Axle (AWD) - Static 50627.0 lb 22964.0 kg Less
Rear Axle - Dynamic 20252.0 lb 9186.0 kg Less
Rear Axle - Static 50627.0 lb 22964.0 kg Less

Backhoe Digging Depth

Digging Depth - SAE Maximum - E-Stick Extended - 4.26 m 17.5 ft 5330.0 mm Less
Digging Depth - SAE Maximum - E-Stick Retracted - 4.26 m 14.28 ft 4353.0 mm Less
Digging Depth - SAE Maximum - Standard Stick 14.27 ft 4349.0 mm Less

Noise Level

Inside Cab 74.0 dB(A) 74.0 dB(A) Less
Outside Cab 100.0 dB(A) 100.0 dB(A) Less

Transmission - Auto-Shift (Lock-Up)

Forward - 1st 3.5 mile/h 5.7 km/h Less
Forward - 2nd 5.9 mile/h 9.5 km/h Less
Forward - 3rd 7.7 mile/h 12.4 km/h Less
Forward - 4th 12.1 mile/h 19.5 km/h Less
Forward - 5th 15.8 mile/h 25.5 km/h Less
Forward - 6th 24.9 mile/h 40.0 km/h Less
Note Travel speeds of Two Wheel Drive backhoe loader at full throttle, when equipped with 440/80-28 rear tires Travel speeds of Two Wheel Drive backhoe loader at full throttle, when equipped with 440/80-28 rear tires Less
Reverse - 1st 3.5 mile/h 6.0 km/h Less
Reverse - 2nd 7.8 mile/h 12.5 km/h Less
Reverse - 3rd 16.7 mile/h 26.9 km/h Less

Operator Station

Power Train

Hydraulics

Parallel Lift Loader

Backhoe

Work Tools

Serviceability

Customer Support