< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

444F2 Standard Equipment

Cab ROPS and FOPS
  • Cab, Standard
  • Cab ROPS and FOPS are standard. ROPS (Roll Over Protective Structure) offered by Caterpillar for this machine meets ROPS criteria ISO 3471:1994 and FOPS (Falling Objects Protective Structure) criteria ISO 3449:1992.

Tires/Steering/Brakes
  • All Wheel Drive
  • All Wheel Steering
  • 100% Differential Lock
  • Hydraulic Boosted Brakes (dual pedals)
  • Tires 24 inch

Engine/Transmission
  • Battery 750 CCA, Maintenance Free (standard)
  • Hinged Radiator Unit for Simple Debris Removal
  • Auto Idle
  • ECO Mode
  • Engine 74.5 kW (101 hp) Cat C4.4 ACERT
  • Jump Start Connector
  • Transmission Neutralizer
  • Transmission, 6-Speed Automatic

Input
  • Controls, Pilot (Servo) Joysticks
  • Pattern Selector (ISO/SAE)
  • Power Steering, Hydrostatic

Other Attachments
  • Tool Storage Box
  • Transport Tie-downs

Guards
  • Loader Safety Brace

Boom Sticks and Linkages – Backhoe
  • Stick, Standard (4.3 m)
  • Transport Lock, Swing
  • Transport Lock, Boom

Hydraulics
  • Hydraulic Pump (163 L/min)
  • Programme Auxiliary Flows
  • Side Shift Lock (electro-hydraulic)
  • Hydraulic Oil Cooler

Hydraulics – Loader
  • Loader Kickout, Float
  • Loader Kickout, Return to Dig
  • Parallel Lift

Electrical
  • Reversing Alarm
  • Stabilizer Alarm

Standard Cab
  • Beacon Socket (×2)
  • Brake Pedals Operable Independently and Interlocked
  • Cab Heater
  • Cab Internal Light
  • Cup Holders (×2)
  • Differential Lock Button on Loader Control
  • F/N/R (F/N/R – Forward/Neutral/Reverse) Functions on Loader Control
  • Front and Rear Side Opening Windows
  • Front Headlights (May vary depending on region)
  • Full Width Perforated Sun Visor
  • Fully Adjustable Work Lights (×8)
  • Gauge Cluster with LCD Display
  • Horn, Front
  • Horn, Joystick
  • Horn, Rear
  • Instrument Panel Vandal Guard
  • Internal Power Socket (2)
  • Kickdown Function on Loader Control
  • Left Hand Storage Console
  • Infinitely Adjustable Backhoe Control Pods (fore and aft adjustment only)
  • Rear Tail Lights (LED)
  • Removable Floor Mat
  • Safety Lock, Hydraulics
  • Safety Lock, Transmission
  • Seat, Fabric
  • Self Cancelling Directional Indicators
  • Steering Wheel Column, Tilt
  • Transmission Neutralizer on Loader Control
  • Throttle, Foot
  • Throttle, Hand
  • Window Wiper Front and Rear

Deluxe Cab
  • Air Recirculation Control
  • Auto-Up Stabilizers
  • Beacon Socket (×2)
  • Brake Pedals Operable Independently and Interlocked
  • Cab Heater
  • Cab Internal Light
  • Cab Internal Light (courtesy)
  • Cup Holders (×2)
  • Differential Lock Button on Loader Control
  • F/N/R (F/N/R – Forward/Neutral/Reverse) Functions on Loader Control
  • Front and Rear Side Opening Windows
  • Front Headlights (May vary depending on region)
  • Full Width Perforated Sun Visor
  • Fully Adjustable Work Lights (×8)
  • Gauge Cluster with LCD Display
  • Horn, Front
  • Horn, Joystick
  • Horn, Rear
  • Instrument Panel Vandal Guard
  • Internal Power Socket (2)
  • Kickdown Function on Loader Control
  • Left Hand Storage Console
  • Infinitely Adjustable Backhoe Control Pods (fore and aft plus lateral adjustment)
  • Rear Tail Lights (LED)
  • Removable Floor Mat
  • Safety Lock, Hydraulics
  • Safety Lock, Transmission
  • Seat, Deluxe Fabric
  • Self Cancelling Directional Indicators
  • Steering Wheel Column, Tilt and Telescopic Adjustment
  • Transmission Neutralizer on Loader Control
  • Throttle, Foot
  • Throttle, Hand
  • Window Wiper Front and Rear

444F2 Optional Equipment

Cab ROPS and FOPS
  • Cab, Deluxe

Tires/Steering/Brakes
  • Tires 28 inch

Engine/Transmission
  • Battery 750 CCA, Maintenance Free (heavy duty)
  • Engine 82 kW (112 hp) Cat C4.4 ACERT
  • Engine Block Heater
  • Transmission, 6-Speed Automatic (torque lock-up)

Other Attachments
  • Counterweight, 115 kg
  • Front Fenders
  • Street Pads, Stabilizers

Guards
  • Guard, Teeth (GP/MP)
  • Guard, Driveshaft
  • Guard, Tail Lights
  • Object Handling Kit

Field Installed Attachments
  • Powered Side Shift (PSS)

Boom Sticks and Linkages – Backhoe
  • Quick Coupler, Hydraulic
  • Quick Coupler, Mechanical
  • Stick, Extending (4.3 m)
  • Stick, Extending (4.9 m)

Boom Sticks and Linkages – Loader
  • Loader Cutting Edge (2 pieces)
  • Quick Coupler, Hydraulic

Hydraulics
  • Hydraulic Quick Disconnects (twist to connect)

Hydraulics – Backhoe
  • Hydraulic Lines, 1-Way
  • Hydraulic Lines, 2-Way
  • Hydraulic Continuous Flow

Hydraulics – Loader
  • Auto Ride Control

Electrical
  • Product Link, Cellular
  • Product Link, Satellite
  • Beacon, Strobe
  • Beacon, Rotating

Standard Cab
  • Air Conditioning
  • Face Fan
  • Radio, Entry Level
  • Radio, Premium
  • Seat, Deluxe Fabric Heated
  • Security Keypad

Deluxe Cab
  • Air Conditioning
  • Face Fan
  • Radio, Entry Level
  • Radio, Premium
  • Seat, Deluxe Fabric Heated
  • Security Keypad

Overview

Caterpillar has a well proven history in the construction equipment industry and has been producing the highest quality machines for 90 years, making progress possible and driving positive and sustainable change on every continent. For 30 years Caterpillar has produced the British built backhoe loader. From the A Series to this new F2 Series we have produced machines that are designed with the operator in mind, providing reliability, power and a quality operator environment. We have combined 30 years of passion, expertise and experience to create the latest Backhoe Loader offering from Caterpillar, the F2.

Engine

Units:
Power - Net 95.2 HP 70.0 kW Less

Engine - EU Stage IV Standard Offering

Bore 4.13 in 105.0 mm Less
Displacement 268.5 in³ 4.4 l Less
Emissions Meets EU Stage IV emission standards. Meets EU Stage IV emission standards. Less
Maximum Torque - 1,400 rpm 323.0 ft·lbf 438.0 N·m Less
Model C4.4 ACERT Electronic Turbo Intercooled C4.4 ACERT Electronic Turbo Intercooled Less
Net Power - 2,200 rpm - 80/1269/EEC 95.2 HP 70.0 kW Less
Net Power - 2,200 rpm - ISO 9249 95.2 HP 70.0 kW Less
Rated Power (Standard) - 2,200 rpm - Gross - ISO 14396 101.2 HP 74.4 kW Less
Stroke 5.0 in 127.0 mm Less
Torque Rise - 1,400 rpm - Net 46% 46% Less

Weights

Operating Weight - Nominal 21178.0 lb 9606.0 kg Less
Operating Weight - Maximum 25353.0 lb 11500.0 kg Less
4.3 m Stick - Excluding Front Counterweight 438.7 lb 199.0 kg Less
4.9 m Stick - Excluding Front Counterweight 780.4 lb 354.0 kg Less
Air Conditioning 75.0 lb 34.0 kg Less
Counterweights - Base 253.5 lb 115.0 kg Less
Loader, IT with Quick Coupler 804.7 lb 365.0 kg Less
MP Bucket (1.15 m3/1.50 yd3) - With Fold-Over Forks 2043.7 lb 927.0 kg Less
MP Bucket (1.15 m3/1.50 yd3) - Without Fold-Over Forks 1691.0 lb 767.0 kg Less
Operating Weight 21178.0 lb 9606.0 kg Less
Operating Weight - ROPS Capacity - Maximum 25353.0 lb 11500.0 kg Less
Ride Control 24.3 lb 11.0 kg Less
Pin On - Minimum Counterweight Recommendations - Extendible Stick: Loader Bucket - GP 0.0 lb 0.0 kg Less
Pin On - Minimum Counterweight Recommendations - Extendible Stick: Loader Bucket - MP 0.0 lb 0.0 kg Less
Pin On - Minimum Counterweight Recommendations - Standard Stick: Loader Bucket - GP 0.0 lb 0.0 kg Less
Pin On - Minimum Counterweight Recommendations - Standard Stick: Loader Bucket - MP 0.0 lb 0.0 kg Less
Quick Coupler - Minimum Counterweight Recommendations - Extendible Stick: Loader Bucket - GP 253.5 lb 115.0 kg Less
Quick Coupler - Minimum Counterweight Recommendations - Extendible Stick: Loader Bucket - MP 253.5 lb 115.0 kg Less
Quick Coupler - Minimum Counterweight Recommendations - Standard Stick: Loader Bucket - GP 253.5 lb 115.0 kg Less
Quick Coupler - Minimum Counterweight Recommendations - Standard Stick: Loader Bucket - MP 253.5 lb 115.0 kg Less

Hydraulic System

Maximum Pump Capacity 42.3 gal/min 163.0 l/min Less
System Pressure - Backhoe 3626.0 psi 250.0 bar Less
System Pressure - Loader 3626.0 psi 250.0 bar Less
Type Closed Center Closed Center Less
Pump Type Variable-flow, Axial Piston Variable-flow, Axial Piston Less

Steering

AWD Cylinder, One (1) Double Acting - Bore 2.6 in 65.0 mm Less
AWD Cylinder, One (1) Double Acting - Rod Diameter 2.6 in 65.0 mm Less
AWD Cylinder, One (1) Double Acting - Stroke 4.7 in 120.0 mm Less
Turning Circle - AWD (inner wheel not braked) - Outside Front Wheels 32.0 ft 9.8 m Less
Turning Circle - AWD (inner wheel not braked) - Outside Widest Loader Bucket 41.3 ft 12.6 m Less
AWD Cylinder, One (1) Double Acting - Axle Oscillation 0.3 in 7.0 mm Less
Type Front Wheel Front Wheel Less
Power Steering Hydrostatic Hydrostatic Less

Service Refill Capacities

Cooling System 5.8 gal (US) 22.0 l Less
Engine with Oil Filter 2.3 gal (US) 8.8 l Less
Front Axle (AWD) - Center Housing 3.7 gal (US) 14.0 l Less
Front Axle (AWD) - Planetaries 0.4 gal (US) 1.7 l Less
Fuel Tank 42.3 gal (US) 160.0 l Less
Hydraulic System 25.1 gal (US) 95.0 l Less
Hydraulic Tank 10.6 gal (US) 40.0 l Less
Rear Axle - Center Housing 4.2 gal (US) 16.0 l Less
Rear Axle - Planetaries 0.4 gal (US) 1.7 l Less
Transmission - Auto-Shift - AWD 5.0 gal (US) 19.0 l Less
Diesel Exhaust Fluid 5.0 gal (US) 19.0 l Less

Transmission - Auto-Shift

Forward - 1st 3.7 mT/hr 6.0 km/h Less
Forward - 2nd 6.0 mT/hr 9.6 km/h Less
Forward - 3rd 7.8 mT/hr 12.5 km/h Less
Forward - 4th 12.2 mT/hr 19.6 km/h Less
Forward - 5th 16.7 mT/hr 26.8 km/h Less
Forward - 6th 24.9 mT/hr 40.0 km/h Less
Reverse - 1st 3.7 mT/hr 6.0 km/h Less
Reverse - 2nd 7.8 mT/hr 12.5 km/h Less
Note Travel speeds of Two Wheel Drive backhoe loader at full throttle, when equipped with 440/80R28 rear tires & HRC 74.5 kW engine. Travel speeds of Two Wheel Drive backhoe loader at full throttle, when equipped with 440/80R28 rear tires & HRC 74.5 kW engine. Less
Reverse - 3rd 16.9 mT/hr 27.2 km/h Less

Transmission - Auto-Shift* (Lock-Up)

Forward - 1st 3.7 mile/h 6.0 km/h Less
Forward - 2nd 6.0 mile/h 9.6 km/h Less
Forward - 3rd 7.8 mile/h 12.5 km/h Less
Forward - 4th 12.2 mile/h 19.6 km/h Less
Forward - 5th 15.8 mile/h 25.5 km/h Less
Forward - 6th 24.9 mile/h 40.0 km/h Less
Reverse - 1st 3.7 mile/h 6.0 km/h Less
Reverse - 2nd 7.8 mile/h 12.5 km/h Less
Note (1) *Auto-shift (lock-up) is an optional extra. *Auto-shift (lock-up) is an optional extra. Less
Note (2) Travel speeds of Two Wheel Drive backhoe loader at full throttle, when equipped with 440/80R28 rear tires & HRC 74.5 kW engine. Travel speeds of Two Wheel Drive backhoe loader at full throttle, when equipped with 440/80R28 rear tires & HRC 74.5 kW engine. Less
Reverse - 3rd 16.9 mile/h 27.2 km/h Less

Cat® C4.4 ACERT™ Engine - Optional

Gross Power - ISO 14396 111.5 HP 82.0 kW Less
Net Power - ISO 9249 104.0 HP 77.6 kW Less

Cat® C4.4 ACERT™ Engine - Standard

Gross Power - ISO 14396 101.2 HP 74.4 kW Less
Net Power - ISO 9249 95.2 HP 70.0 kW Less

Axles - All Wheel Drive (AWD)

Features (1) Heavy-duty rear axle with self adjusting inboard brakes, differential lock and final drives. Heavy-duty rear axle with self adjusting inboard brakes, differential lock and final drives. Less
Features (2) AWD is engaged by front console panel switch or by brake pedal during all-wheel-braking operation. AWD is engaged by front console panel switch or by brake pedal during all-wheel-braking operation. Less
Features (3) AWD can be engaged on the move, under load, in any gear, forward or reverse. AWD can be engaged on the move, under load, in any gear, forward or reverse. Less
Features (4) AWD has outer final drives for easy maintenance. AWD has outer final drives for easy maintenance. Less
Features (5) AWD front axle is pendulum mounted and permanently sealed and lubricated, requiring no daily maintenance. AWD front axle is pendulum mounted and permanently sealed and lubricated, requiring no daily maintenance. Less
Features (6) AWD also features double-acting steering cylinder with 52° steering angle for increased maneuverability. AWD also features double-acting steering cylinder with 52° steering angle for increased maneuverability. Less

Brakes

Type Fully enclosed boosted, hydraulic, multiple discs. Fully enclosed boosted, hydraulic, multiple discs. Less
Features (1) Inboard oil-immersed, hydraulically actuated multiple Kevlar discs on final drive input shaft. Inboard oil-immersed, hydraulically actuated multiple Kevlar discs on final drive input shaft. Less
Features (2) Completely enclosed and sealed. Completely enclosed and sealed. Less
Features (3) Self-adjusting. Self-adjusting. Less
Features (4) Dual foot-operated boosted brake pedals can be interlocked for roading. Dual foot-operated boosted brake pedals can be interlocked for roading. Less
Features (5) Parking/secondary brakes are independent of the service brake system. Parking/secondary brakes are independent of the service brake system. Less
Features (6) Parking brake is mechanically applied through a hand lever located in the right side console. Parking brake is mechanically applied through a hand lever located in the right side console. Less
Features (7) Meets ISO 3450:1996 requirements. Meets ISO 3450:1996 requirements. Less

Axle Ratings

Front Axle (AWD) - Dynamic 20252.0 lb 9186.0 kg Less
Front Axle (AWD) - Static 50627.0 lb 22964.0 kg Less
Rear Axle - Dynamic 20252.0 lb 9186.0 kg Less
Rear Axle - Static 50627.0 lb 22964.0 kg Less

Backhoe Digging Depth

Digging Depth - SAE Maximum - E-Stick Extended - 4.26 m 17.43 ft 5312.0 mm Less
Digging Depth - SAE Maximum - E-Stick Extended - 4.87 m 18.72 ft 5707.0 mm Less
Digging Depth - SAE Maximum - E-Stick Retracted - 4.26 m 14.22 ft 4335.0 mm Less
Digging Depth - SAE Maximum - E-Stick Retracted - 4.87 m 15.37 ft 4686.0 mm Less
Digging Depth - SAE Maximum - Standard Stick 14.21 ft 4331.0 mm Less

Engine - EU Stage IV Optional Offering

Bore 4.13 in 105.0 mm Less
Displacement 268.5 in³ 4.4 l Less
Emissions Meets EU Stage IV emission standards. Meets EU Stage IV emission standards. Less
Maximum Torque - 1,400 rpm 324.0 ft·lbf 439.0 N·m Less
Model C4.4 ACERT Electronic Turbo Intercooled C4.4 ACERT Electronic Turbo Intercooled Less
Net Power - 2,200 rpm - 80/1269/EEC 105.6 HP 77.6 kW Less
Net Power - 2,200 rpm - ISO 9249 105.6 HP 77.6 kW Less
Rated Power (Standard) - 2,200 rpm - Gross - ISO 14396 111.5 HP 82.0 kW Less
Stroke 5.0 in 127.0 mm Less
Torque Rise - 1,400 rpm - Net 32% 32% Less

Noise Level

Inside Cab 74.0 dB(A) 74.0 dB(A) Less
Outside Cab 100.0 dB(A) 100.0 dB(A) Less

Operator Station

Power Train

Hydraulics

Parallel Lift Loader

Backhoe

Work Tools

Serviceability

Customer Support