PM201

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The PM201 combines enhanced production capabilities, optimized performance and simplified service to complete tough milling applications with productive results.

Weights

Units:
Operating Weight - With Full Water Tank 86360.0 lb 39165.0 kg Less
Operating Weight - With Full Water Tank on Front Tracks 47500.0 lb 21540.0 kg Less
Operating Weight - With Full Water Tank on Rear Tracks 38860.0 lb 17625.0 kg Less
Shipping Weight - With Empty Water Tank 76950.0 lb 34900.0 kg Less
Shipping Weight - With Empty Water Tank on Front Tracks 41550.0 lb 18845.0 kg Less
Shipping Weight - With Empty Water Tank on Rear Tracks 35400.0 lb 16055.0 kg Less

Operating Specifications

Inside Turn Radius 15.33 ft 4.66 m Less
Maximum Travel Speed 3.7 mile/h 6.0 km/h Less
Operating Speed 132.0 ft/min 40.0 m/min Less

Engine

Engine Model C18 with ACERT C18 with ACERT Less
Gross Power 650.0 HP 485.0 kW Less

Dimensions

Operating Length - Conveyor Up 49.42 ft 15.1 m Less
Operating Width 9.17 ft 2.81 m Less
Maximum Operating Height 16.5 ft 5.04 m Less
Minimum Operating Height 10.58 ft 3.22 m Less
Maximum Truck Clearance 15.58 ft 4.75 m Less
Shipping Length - Base Machine 27.0 ft 8.25 m Less
Shipping Length - With Conveyor Down 51.5 ft 15.7 m Less
Shipping Maximum Height 9.75 ft 2.98 m Less
Shipping Width 8.42 ft 2.58 m Less

Rotor Assembly

Cutting Width 83.0 in 2100.0 mm Less
Maximum Cutting Depth 12.0 in 305.0 mm Less
Number of Cutting Tools 190 190 Less

Conveyor System

Collecting Conveyor Speed 620.0 ft/min 189.0 m/min Less
Collecting Conveyor Width 40.0 in 1020.0 mm Less
Discharge Conveyor Length 27.25 ft 8.31 m Less
Discharge Conveyor Width 36.0 in 915.0 mm Less
Discharge Conveyor Maximum Speed 760.0 ft/min 231.0 m/min Less
Discharge Conveyor Swing - From Center 45.0 ° 45.0 ° Less

Service Refill Capacities

Fuel Tank Capacity 250.0 gal (US) 946.0 l Less
Water Spray System 1000.0 gal (US) 3787.0 l Less

C18 Engine with ACERT® Technology

Propel System

Rotor Drive

Rotor Selection

Primary Collecting Conveyor

Front Loading Conveyor

Operator's Station

Electronic Control Module (ECM)

Automatic Grade and Slope Control

Maneuverability

Reliability and Serviceability