CW16 11-Wheel

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat® CW16 with 11 wheels offers an operating weight range of 5300 kg to 14 900 kg (11,685 lb - 32,849 lb) for excellent versatility and performance. Equipped with an efficient Cat engine, this machine delivers smooth, reliable performance on grades and soft base materials.

Weights

Units:
Operating Weight - 11 Wheel Base Machine 11685.0 lb 5300.0 kg Less
Operating Weight - 9 Wheel Base Machine 11464.0 lb 5200.0 kg Less
Operating Weight - 11 Wheel with Maximum Ballast 32849.0 lb 14900.0 kg Less
Operating Weight - 9 Wheel with Maximum Ballast (1) 33069.0 lb 15000.0 kg Less
Load per Wheel - 11 Wheel Base Machine 1058.0 lb 480.0 kg Less
Load per Wheel - 11 Wheel with Maximum Ballast 2976.0 lb 1350.0 kg Less
Load per Wheel - 9 Wheel Base Machine 1280.0 lb 580.0 kg Less
Operating Weight - 9 Wheel with Maximum Ballast (2) 3682.0 lb 1670.0 kg Less
Operating Weight - Maximum Ballast 11464.0 lb 5200.0 kg Less

Operating Specifications

Compaction Width 68.0 in 1728.0 mm Less
11 Wheel Compaction Width with Bias Tire 84.0 in 2132.0 mm Less
9 Wheel Compaction Width - With Bias Tire 69.0 in 1754.0 mm Less
11 Wheel Compaction Width with Radial Tire 83.0 in 2103.0 mm Less
9 Wheel Compaction Width - With Radial Tire 68.0 in 1728.0 mm Less
Ground Clearance 10.5 in 267.0 mm Less
Inside Turn Radius - 9 Wheel 148.0 in 3761.0 mm Less
Travel Speed - Maximum 12.0 mile/h 19.0 km/h Less
Turning Radius - Outside 255.0 in 6455.0 mm Less
Inside Turn Radius - 11 Wheel 133.0 in 3378.0 mm Less

Engine

Gross Power 100.5 HP 75.0 kW Less
Engine Model C3.4B or C4.4 C3.4B or C4.4 Less

Dimensions

Height - ROPS 9.8 ft 3000.0 mm Less
Height - Steering Wheel 91.0 in 2320.0 mm Less
Overall Length 14.1 ft 4290.0 mm Less

Service Refill Capacities

Fuel Tank Capacity 38.0 gal (US) 146.0 l Less
Water Spray Tank Capacity 92.0 gal (US) 348.0 l Less

Versatile Compaction Performance

Exceptional Visibility and Comfort

Smooth Operating Powertrain

Simple Service