CD10 Split Drum

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The CD10 is a 10 metric ton vibratory compactor equipped with 1700 mm (67”) drums. This high production model delivers excellent mat density, good visibility and comfort, fuel efficiency with Eco-mode, and an industry leading water spray system. This model can be equipped with Cat Compaction Control that provides temperature mapping and pass-count mapping as well as "Machine to Machine" communication for more efficient performance. It also offers a wide range of vibratory system choices including Auto-Adjustable Compaction (AAC), or a 2 amplitude,2-frequency system.

Weights

Units:
Operating Weight 22311.0 lb 10120.0 null Less
Maximum Operating Weight with Cab 25220.0 lb 11440.0 null Less
Standard Operating Weight with Cab 22311.0 lb 10120.0 null Less
Maximum Operating Weight with ROPS 24625.0 lb 11170.0 null Less
Standard Operating Weight with ROPS 21738.0 lb 9860.0 null Less

Operating Specifications

Standard Compaction Width 67.0 in 1700.0 mm Less
Drum Offset 51.0 in 1320.0 mm Less
Maximum Compaction Width 118.0 in 3020.0 mm Less
Static Linear Load 165.0 lb/in 29.5 kg/cm Less
Travel Speed - Maximum 7.5 mile/h 12.0 km/h Less

Engine

Gross Power 101.9 mm H2O 75.0 kg/mm Less
Engine Model Cat C3.4B with ACERT Technology Cat C3.4B with ACERT Technology Less

Vibratory System

Drum Width 67.0 in 1700.0 mm Less
Centrifugal Force per Drum - Maximum 28977.0 lb 128.9 kN Less
Centrifugal Force per Drum - Minimum 6092.0 lb 27.1 kN Less
Minimum Amplitude 0.007 in 0.18 mm Less
Nominal Amplitude - High 0.033 in 0.84 mm Less
Vibration Selection Independent per Drum, front only, rear only, both Independent per Drum, front only, rear only, both Less

Dimensions

Overall Length 14.1 ft 4322.0 mm Less
Wheel Base 10.2 ft 3120.0 mm Less
Height - With ROPS/FOPS 9.6 ft 2990.0 mm Less
Overall Width 74.0 in 1874.0 mm Less
Drum Diameter 44.0 in 1202.0 mm Less

Service Refill Capacities

Fuel Tank Capacity 50.0 gal (US) 191.0 l Less
Water Spray Tank Capacity 198.0 gal (US) 750.0 l Less

Exceptional Visibility and Control

Exceptional Visibility and Control

Exceptional Visibility and Control

Exceptional Visibility and Control

Vibratory System Choices

Vibratory System Choices

Vibratory System Choices

Cat Compaction Control

Cat Compaction Control

Cat Compaction Control

Cat Compaction Control

Smooth Operating Powertrain

Smooth Operating Powertrain