CB10 - Split Drum

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat® CB10 Split Drum is a 10 ton roller with 1700 mm (67") tandem vibratory drums. It excels on a variety of asphalt mix designs as well as other granular materials. It features exceptional visibility and control, smooth operating powertrain, and versatile vibratory systems including Auto-Adjustable Compaction and 2-Amplitude, 2 frequency.

Weights

Units:
Operating Weight 22950.0 lb 10410.0 kg Less
Maximum Operating Weight with Cab 26610.0 lb 12070.0 kg Less
Maximum Operating Weight with ROPS 25995.0 lb 11970.0 kg Less
Standard Operating Weight with Cab 23525.0 lb 10670.0 kg Less
Standard Operating Weight with ROPS 22950.0 lb 10410.0 kg Less

Operating Specifications

Standard Compaction Width 67.0 in 1700.0 mm Less
Maximum Compaction Width 73.0 in 1940.0 mm Less
Static Linear Load 176.0 lb/in 31.5 kg/cm Less
Travel Speed - Maximum 7.5 mile/h 12.0 km/h Less

Engine

Gross Power 131.0 HP 98.0 kW Less
Engine Model Cat C4.4 with ACERT Technology Cat C4.4 with ACERT Technology Less

Dimensions

Overall Length 177.0 in 4565.0 mm Less
Wheel Base 130.0 in 3300.0 mm Less
Height - With ROPS/FOPS 117.0 in 2982.0 mm Less
Overall Width 73.0 in 1872.0 mm Less
Drum Diameter 47.0 in 1198.0 mm Less

Vibratory System

Drum Width 67.0 in 1700.0 mm Less
Vibration Selection Independent per drum, front only, rear only, both Independent per drum, front only, rear only, both Less
Centrifugal Force per Drum - Maximum 19491.0 lb 86.7 kN Less
Centrifugal Force per Drum - Minimum 16973.0 lb 75.5 kN Less
Nominal Amplitude - High 0.024 in 0.61 mm Less
Nominal Amplitude - Low 0.013 in 0.33 mm Less

Service Refill Capacities

Fuel Tank Capacity 55.0 gal (US) 208.0 l Less
Water Spray Tank Capacity 221.0 gal (US) 837.0 l Less

Exceptional Visibility and Control

Vibratory System Versatility

Cat Compaction Control

Smooth Operating Powertrain