CD44B - Solid Drum

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat® CD44B is an 8 ton roller with 1500 mm (59") tandem vibratory drums. It excels on a variety of asphalt mix designs as well as other granular materials. It features exceptional visibility and control, smooth operating powertrain, versatile vibratory systems, Cat Compaction Control, and the industry leading water spray system.

Weights

Units:
Operating Weight 16314.0 lb 7400.0 kg Less
Operating Weight - At Rear Drum with ROPS/FOPS 7980.0 lb 3620.0 kg Less
Operating Weight - At Front Drum with ROPS/FOPS 7892.0 lb 3580.0 kg Less
Operating Weight - With Cab 16314.0 lb 7400.0 kg Less
Maximum Weight at Front Drum 8201.0 lb 3720.0 kg Less
Maximum Weight at Rear Drum 8113.0 lb 3680.0 kg Less
Operating Weight - With ROPS/FOPS 15873.0 lb 7200.0 kg Less

Operating Specifications

Standard Compaction Width 59.0 in 1500.0 mm Less
Curb Clearance 26.0 in 663.0 mm Less
Turning Radius - Inside Drum Edge 9.6 ft 2941.0 mm Less
Ground Clearance 10.0 in 273.0 mm Less
Maximum Compaction Width 65.0 in 1670.0 mm Less
Static Linear Load 139.0 lb/in 24.8 kg/cm Less
Travel Speed - Maximum 7.5 mile/h 12.0 km/h Less

Engine

Gross Power 102.0 HP 75.0 kW Less
Bore 3.89 in 99.0 mm Less
Stroke 4.33 in 110.0 mm Less
Engine Model Cat® C3.4B with ACERT Technology Cat® C3.4B with ACERT Technology Less

Dimensions

Overall Length 166.0 in 4284.0 mm Less
Wheel Base 123.0 in 3120.0 mm Less
Height - With ROPS/FOPS 116.0 in 2940.0 mm Less
Compaction Width 59.0 in 1500.0 mm Less
Overall Width 66.0 in 1664.0 mm Less
Drum Diameter 43.0 in 1108.0 mm Less
Drum Width 59.0 in 1500.0 mm Less

Vibratory System

Drum Width 59.0 in 1500.0 mm Less
Drum Diameter 44.0 in 1106.0 mm Less
Frequency 3800.0 V/m 63.3 Hz Less
Vibration Selection Independent per drum, front only, rear only, both Independent per drum, front only, rear only, both Less
Eccentric Weight Drive Hydraulic direct, auto reversing Hydraulic direct, auto reversing Less
Centrifugal Force per Drum - Maximum 17602.0 lb 78.3 kN Less
Centrifugal Force per Drum - Minimum 9712.0 lb 43.2 kN Less
Nominal Amplitude - High 0.024 in 0.65 mm Less
Nominal Amplitude - Low 0.012 in 0.31 mm Less

Service Refill Capacities

Fuel Tank Capacity 36.0 gal (US) 135.0 l Less
Water Spray Tank Capacity 159.0 gal (US) 600.0 l Less

Exceptional Visibility and Control

Cat® Compaction Control

Vibratory System Choices

Smooth Operating Powertrain