CB54B - Split Drum

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat® CB54B is a 10 ton roller with 1700 mm (67") tandem vibratory drums. It excels on a variety of asphalt mix designs as well as other granular materials. It features exceptional visibility and control, smooth operating powertrain, versatile vibratory systems, Cat Compaction Control, and the industry leading water spray system.

Weights

Units:
Operating Weight 23525.0 lb 10670.0 kg Less
Operating Weight - At Rear Drum with ROPS/FOPS 11398.0 lb 5170.0 kg Less
Operating Weight - At Front Drum with ROPS/FOPS 11552.0 lb 5240.0 kg Less
Operating Weight - With Cab 23525.0 lb 10670.0 kg Less
Maximum Weight at Front Drum 11706.0 lb 5310.0 kg Less
Maximum Weight at Rear Drum 11817.0 lb 5360.0 kg Less
Operating Weight - With ROPS/FOPS 22950.0 lb 10410.0 kg Less

Operating Specifications

Standard Compaction Width 67.0 in 1700.0 mm Less
Curb Clearance 37.0 in 934.0 mm Less
Turning Radius - Inside Drum Edge 14.3 ft 4378.0 mm Less
Ground Clearance 10.0 in 268.0 mm Less
Maximum Compaction Width 73.0 in 1870.0 mm Less
Static Linear Load 176.0 lb/in 31.2 kg/cm Less
Travel Speed - Maximum 7.5 mile/h 12.0 km/h Less

Engine

Gross Power 133.2 HP 98.0 kW Less
Bore 4.12 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Engine Model Cat® C4.4 with ACERT Technology Cat® C4.4 with ACERT Technology Less

Dimensions

Overall Length 177.0 in 4565.0 mm Less
Wheel Base 130.0 in 3300.0 mm Less
Height - With ROPS/FOPS 117.0 in 2982.0 mm Less
Compaction Width 67.0 in 1700.0 mm Less
Overall Width 74.0 in 1872.0 mm Less
Drum Diameter 47.0 in 1198.0 mm Less
Drum Width 67.0 in 1700.0 mm Less

Vibratory System

Drum Width 67.0 in 1700.0 mm Less
Drum Diameter 47.0 in 1198.0 mm Less
Frequency 3200.0 V/m 53.3 Hz Less
Vibration Selection Independent per drum, front only, rear only, both Independent per drum, front only, rear only, both Less
Eccentric Weight Drive Hydraulic direct, auto reversing Hydraulic direct, auto reversing Less
Centrifugal Force per Drum - Maximum 19491.0 lb 86.7 kN Less
Centrifugal Force per Drum - Minimum 16973.0 lb 75.5 kN Less
Nominal Amplitude - High 0.024 in 0.61 mm Less
Nominal Amplitude - Low 0.013 in 0.33 mm Less

Service Refill Capacities

Fuel Tank Capacity 55.0 gal (US) 208.0 l Less
Water Spray Tank Capacity 221.0 gal (US) 837.0 l Less

Exceptional Visibility and Control

Vibratory System

Cat® Compaction Control

Smooth Operating Powertrain