CB15

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The CB15 is a 15 metric ton vibratory compactor equipped with 2130 mm (84”) drums. This high production model delivers excellent mat density, good visibility and comfort, fuel efficiency with Eco-mode, and an industry leading water spray system. This model can be equipped with Cat Compaction Control that provides temperature mapping and pass-count mapping as well as "Machine to Machine" communication for more efficient performance.

Weights

Units:
Standard - Operating Weight 28958.0 lb 13135.0 kg Less
Maximum Operating Weight 30391.0 lb 13785.0 kg Less
Static Linear Load 181.0 lb/in 32.0 kg/cm Less

Operating Specifications

Standard Compaction Width 84.0 in 2130.0 mm Less
Curb Clearance 28.0 in 723.0 mm Less
Ground Clearance 11.5 in 292.0 mm Less
Drum Offset 6.0 in 170.0 mm Less
Maximum Compaction Width 90.0 in 2300.0 mm Less

Engine

Gross Power 142.0 HP 106.0 kW Less
Engine Model Cat��_��_ C4.4 with ACERT Technology Cat��_��_ C4.4 with ACERT Technology Less

Travel Speeds

High 8.0 mile/h 13.0 km/h Less
Low 4.5 mile/h 7.0 km/h Less

Dimensions

Overall Length 15.5 ft 4742.0 mm Less
Wheel Base 11.25 ft 3450.0 mm Less
Height - With ROPS/FOPS 10.0 ft 3068.0 mm Less
Overall Width 92.0 in 2325.0 mm Less

Vibratory System

Vibration Selection Independent per drum, front only, rear only, both Independent per drum, front only, rear only, both Less
Centrifugal Force per Drum - Maximum 31069.0 lb 138.2 kN Less
Centrifugal Force per Drum - Minimum 12409.0 lb 55.2 kN Less
Maximum Amplitude 0.041 in 1.03 mm Less
Maximum Frequency 3800.0 V/m 63.3 Hz Less
Minimum Amplitude 0.01 in 0.3 mm Less
Minimum Frequency 2520.0 V/m 42.0 Hz Less

Service Refill Capacities

Fuel Tank Capacity 66.0 gal (US) 250.0 l Less
Water Spray Tank Capacity 264.0 gal (US) 1000.0 l Less

Exceptional Visibility and Control

Vibratory System Choices

Cat Compaction Control

Smooth Operating Powertrain