Medium Dozers D4 SMART, EFFICIENT, TOUGH

Features At A Glance

NEW NAME, SAME TOP PERFORMANCE
PERFORMANCE AND PRODUCTIVITY
TECHNOLOGY THAT GETS WORK DONE
ACHIEVE THE BEST GRADES
EASY TO OPERATE
BECAUSE UPTIME COUNTS

Product Specifications for D4

Engine

Service Refill Capacities

Weights

Blades

VPAT

LGP VPAT

Blades - Width

Blades - Capacity

Air Conditioning System

D4 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

POWER TRAIN

  • Cat C4.4 diesel engine turbocharged
  • Tier 4 Final/Stage IV/Japan 2014/Korea Tier 4 Final Certified Engine with Aftertreatment
  • Aftercooler, Air to Air (ATAAC)
  • Glowplug starting aid
  • 3000 meter altitude operation capability without derating
  • Hydraulically driven, variable speed fan
  • Aluminum bar plate cooling system (radiator, power train, aftercooler)
  • Air cleaner with integrated precleaner, dust ejector and under hood air intake
  • Dual path, electronic control, closed-loop hydrostatic transmission
  • Electric fuel priming pump
  • Fuel/water separator
  • Automatic Traction Control
  • Programmable/selectable bi-directional speed control
  • Engine Idle Shutdown
  • Auto Engine Speed Control

TECHNOLOGY PRODUCTS

  • Cat GRADE with Slope Assist
  • Cat Stable Blade
  • Cat Slope Indicate
  • Product Link ready cellular or satellite (Product Link licensing not available in all areas. Please consult your Cat dealer for details.)

UNDERCARRIAGE

  • Cat Abrasion or Heavy Duty undercarriage
  • Center tread, sprocketed idler with Cat Abrasion, standard idler with HD
  • Lifetime lubricated track rollers (8) and idlers
  • Carrier rollers (2)
  • Hydraulic track adjusters
  • Guards, front/rear guiding
  • Replaceable sprocket rim segments

HYDRAULICS

  • Three valve hydraulics
  • Load sensing hydraulics

ELECTRICAL

  • Horn
  • Back-up alarm
  • 12V converter, 10A
  • Diagnostic connector
  • Batteries, heavy duty, maintenance free, 900 CCA
  • Integrated lights (4 front, 2 rear)
  • 100 Amp alternator (24 volt)
  • 24V electric starter

OPERATOR ENVIRONMENT

  • ROPS/FOPS Cab
  • Integrated A/C with automatic temperature control
  • Rear vision camera
  • Seat, air suspended, cloth for cab
  • Seat belt, retractable 76 mm (3 in)
  • Foot pads, dash
  • Color graphic 178 mm (7 in)
  • Travel speed limiter, electronic
  • Engine RPM and gear display
  • Hour meter, electronic
  • Engine air cleaner service indicator, electronic
  • Water-in-fuel indicator, electronic
  • Throttle switch, rotary
  • Eco mode
  • Controls, seat mounted, fore/aft adjustment
  • Armrests, adjustable
  • Mirror, rearview, inside
  • Single pedal combining deceleration and braking functions
  • Independent forward/reverse speed settings
  • Power port, 12 volt
  • Coat hook
  • Storage compartment
  • Cup holder
  • Floor mat, rubber, heavy duty
  • Intermittent wiper
  • 12V radio ready (plug and play)

FLUIDS

  • Antifreeze coolant (-37 C/-34.6 F)
  • Extended life coolant

OTHER STANDARD EQUIPMENT

  • C-frame, variable pitch link, hydraulic cylinders and lines
  • Engine enclosures
  • Hinged radiator louvered grill
  • Swing-out radiator fan
  • Front pull device
  • Rigid drawbar
  • Vandalism protection
  • Ecology drains (engine, power train and implement oil, engine coolant)
  • Scheduled Oil Sampling (SOS) ports (engine, power train and implement oil)
  • Heavy duty crankcase guard

INSTRUCTIONS

  • Warning decals, ANSI, are included for machines in the U.S.A. only.

D4 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

POWER TRAIN

  • Fan, demand, reversing

UNDERCARRIAGE

  • Cat Abrasion
  • Heavy Duty
  • LGP, Cat Abrasion
  • LGP, Heavy Duty

TRACKS (40 SECTIONS)

  • Track Pairs, Cat Abrasion: 510 mm (20 in) Moderate Service, 510 mm (20 in) Extreme Service, 560 mm (22 in) Moderate Service, 560 mm (22 in) Extreme Service
  • Track Pairs, Heavy Duty: 510 mm (20 in) Extreme Service, 560 mm (22 in) Extreme Service
  • Track Pairs, LGP, Cat Abrasion: 760 mm (30 in) Moderate Service, 760 mm (30 in) Extreme Service
  • Track Pairs, LGP, Heavy Duty: 760 mm (30 in) Extreme Service, 760 mm (30 in) Self-Cleaning

TRACK GUIDING GUARDS

  • Guard, track guiding, center
  • Guard, track guiding, front/rear
  • Guard, track guiding, full length

OPERATOR ENVIRONMENT

  • Cab, Comfort Package
  • Cab, Comfort Package, Heavy Duty
  • Suspension seat, heated and ventilated with heated joystick handles
  • Radio, AM/FM/AUX/USB/Bluetooth

HYDRAULICS

  • Hydraulic oil, bio

GUARDS AND PROTECTION

  • Cab, protection package
  • Screen, rear
  • Protection package, standard
  • Protection package, front
  • Protection package, heavy duty

BLADES

  • Blade, 3196 mm (126 in) ARO
  • Blade, 3196 mm (126 in) Foldable ARO
  • Blade, 3684 mm (145 in) ARO LGP
  • Blade, 3684 mm (145 in) Foldable ARO LGP
  • Mechanical blade pitch
  • Blade power pitch

REAR ATTACHMENTS

  • Drawbar
  • Ripper, straight teeth
  • Ripper, curved teeth
  • Counterweight, rear
  • Counterweight, additional slabs

REAR ATTACHMENT CONTROL

  • Ripper control
  • Winch control
  • Ripper and winch control
  • Ripper and Power Pitch control
  • Ripper, Winch and Power Pitch control

TECHNOLOGY PRODUCTS

  • Attachment Ready Option
  • Cat GRADE with 3D
  • Product Link Cellular
  • Product Link Satellite
  • Product Link Cellular and Satellite

FUEL SYSTEMS

  • Fuel tank, fast fuel and refill ready

WEATHER PACKAGES AND STARTERS

  • Cold Weather Package, 120V
  • Cold Weather Package, 240V
  • Electrical insulated breather
  • Starter standard
  • Starter high speed, low temperature

FLUIDS

  • Antifreeze, -50 C (-58 F)

ELECTRICAL

  • Beacon, rotating

FIELD INSTALLED ATTACHMENTS

  • Winch and fairleads: variable speed PA50 winch, 3-roller fairlead, conversion kit for fourth roller, which step

MAINTENANCE AND RELATED ATTACHMENTS

  • Shovel holder
  • Fuel pump, refilling
  • Oil change system, high speed

See how D4 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat GRADE with 3D for Dozers

    Cat GRADE with 3D for dozers is a factory-integrated grade control system that helps you improve grading efficiency, accuracy and productivity. The system automates blade movements in both fine grading and production dozing applications, reducing manual operator inputs by as much as 80%.

  • Cat Grade with Slope Assist for Dozers

    Cat GRADE with Slope Assist makes just about any dozing job faster and easier. The system maintains blade angle for better surface quality, even with a less experienced operator. No base station, GPS or laser needed, no additional hardware or software to buy. Factory integrated and ready to work.

Cat GRADE with 3D for dozers is a factory-integrated grade control system that helps you improve grading efficiency, accuracy and productivity. The system automates blade movements in both fine grading and production dozing applications, reducing manual operator inputs by as much as 80%.

Cat GRADE with Slope Assist makes just about any dozing job faster and easier. The system maintains blade angle for better surface quality, even with a less experienced operator. No base station, GPS or laser needed, no additional hardware or software to buy. Factory integrated and ready to work.

  • Cat App

    Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat VisionLink

    View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.

  • My.Cat.Com

    My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.

Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.

My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.

Check out current offers for the D4

View More Offers